(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TRWLA20-1 |
TRWLA50-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material Quality | Depth of Case (mm) |
JAN Code | Trusco Code | Mass (g) |
Bundle Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,996.53 |
LEVER HANDLE LOCKS | 1 Piece(s) | 12 Day(s) | Aluminum | 72 | 4571313890092 | 449-7627 | 1300 | Aluminum | 1 Set (1 Handle, 3 Keys) | ||
฿ 6,123.97 |
LEVER HANDLE LOCKS | 1 Piece(s) | 10 Day(s) | Stainless Steel | 73 | 4571313890108 | 449-7635 | 1350 | Stainless Steel | 1 Set (1 Handle, 3 Keys) |
The beveled front and adjusting strike have standard settings. Front entrances, offices, hospital rooms, toilets, etc.
Part Number |
---|
TRWLA20-1 |
TRWLA50-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material Quality | Depth of Case (mm) |
JAN Code | Trusco Code | Mass (g) |
Bundle Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,996.53 |
LEVER HANDLE LOCKS | 1 Piece(s) | 12 Day(s) | Aluminum | 72 | 4571313890092 | 449-7627 | 1300 | Aluminum | 1 Set (1 Handle, 3 Keys) | ||
฿ 6,123.97 |
LEVER HANDLE LOCKS | 1 Piece(s) | 10 Day(s) | Stainless Steel | 73 | 4571313890108 | 449-7635 | 1350 | Stainless Steel | 1 Set (1 Handle, 3 Keys) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?