(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Large Capacity Key Box

Lock And Key, Large Capacity Key Box

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DS-KB-2

  • Product Model
    Security Lock for Doors
  • Material Quality
    Zinc Die-cast
  • Width(mm)
    84
  • Shackle Diameter(mm)
    10
  • Lock Part Height(mm)
    49
  • Lock Part Inner Width(mm)
    36
  • Dial
    4 digits
  • Body Material
    Zinc Diecast
  • Temple Material
    Steel
  • JAN Code
    4936053500029
  • Trusco Code
    445-1741
  • Mass(g)
    739
  • Features
    It is a large-capacity key box that's ideal for storing and delivering cards and keys. It is a removable shackle that makes installation and removal work smooth. Visibility is improved by the use of a white dial.
  • Use
    Building site and real estate management, etc.
  • Specifications / Lock
    Dial Type
  • Amount Of Content
    1 pc.
Part Number
DS-KB-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,861.09

DIAL KEYS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Security Lock for Doors
  • Material Quality
    Zinc Die-cast
  • Width(mm)
    84
  • Shackle Diameter(mm)
    10
  • Lock Part Height(mm)
    49
  • Lock Part Inner Width(mm)
    36
  • Dial
    4 digits
  • Body Material
    Zinc Diecast
  • Temple Material
    Steel
  • JAN Code
    4936053500029
  • Trusco Code
    445-1741
  • Mass(g)
    739
  • Features
    It is a large-capacity key box that's ideal for storing and delivering cards and keys. It is a removable shackle that makes installation and removal work smooth. Visibility is improved by the use of a white dial.
  • Use
    Building site and real estate management, etc.
  • Specifications / Lock
    Dial Type
  • Amount Of Content
    1 pc.

Product Description

A large-capacity key box; ideal for storing and handing over cards and keys. Removable shackle that allows for smooth attachment and removal. Uses a dial with white numbers for better visibility. Administering construction sites and real estate, etc.

Specifications of DS-KB-2

  • Product Model
    Security Lock for Doors
  • Material Quality
    Zinc Die-cast
  • Width(mm)
    84
  • Shackle Diameter(mm)
    10
  • Lock Part Height(mm)
    49
  • Lock Part Inner Width(mm)
    36
  • Dial
    4 digits
  • Body Material
    Zinc Diecast
  • Temple Material
    Steel
  • JAN Code
    4936053500029
  • Trusco Code
    445-1741
  • Mass(g)
    739
  • Features
    It is a large-capacity key box that's ideal for storing and delivering cards and keys. It is a removable shackle that makes installation and removal work smooth. Visibility is improved by the use of a white dial.
  • Use
    Building site and real estate management, etc.
  • Specifications / Lock
    Dial Type
  • Amount Of Content
    1 pc.
Part Number
DS-KB-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,861.09

DIAL KEYS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1