(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Robust Cylinder Padlock - Security Lock For Doors

Lock And Key, Robust Cylinder Padlock - Security Lock For Doors

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,218.92 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
20-70
20-80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Shackle Diameter
(mm)
Lock Part Height
(mm)
Lock Part Inner Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,218.92

CYLINDER LOCKS 1 Piece(s) 12 Day(s) 71 10 17 20 4003318088544 445-1431 315 1 pc.

฿ 3,865.81

CYLINDER LOCKS 1 Piece(s) 12 Day(s) 81 11 18 25 4003318087981 445-1449 445 1 pc.

Basic Specifications

  • Product Model
    Security Lock for Doors
  • Material Quality
    Stainless Steel
  • Color
    Other
  • Specifications
    2 keys provided
  • Body Material
    Stainless Steel
  • Temple Material
    Hardened Alloy Steel
  • Key Material
    Brass
  • Features
    A padlock that provides the best defense against any kind of destruction attempt. Excellent durability. Combined with a strong chain, it provides the highest possible level of security.
  • Use
    Various doors on heavy machinery at construction sites or cargo containers, as well as motorcycles and ships.
  • Cylinder Part Material
    Brass
  • Cylinder Cover Material
    ABS Resin
  • Amount Of Content
    1 pc.

Product Description

Padlock that provides the ultimate protection from all kinds of breakage. Also provides superior durability. Use with a hefty chain to achieve a top-level security combination. Heavy machinery on construction sites, various kinds of doors such as container doors, motorcycles, boats, etc.

Part Number
20-70
20-80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Shackle Diameter
(mm)
Lock Part Height
(mm)
Lock Part Inner Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,218.92

CYLINDER LOCKS 1 Piece(s) 12 Day(s) 71 10 17 20 4003318088544 445-1431 315 1 pc.

฿ 3,865.81

CYLINDER LOCKS 1 Piece(s) 12 Day(s) 81 11 18 25 4003318087981 445-1449 445 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1