(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dimple Cylinder, Padlock EC75IB-40-KD

Dimple Cylinder, Padlock EC75IB-40-KD

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EC75IB-40-KD

  • Product Model
    Padlock
  • Material Quality
    Other
  • Color
    Other
  • Detail Type
    Bulk numbers
  • Width(mm)
    40
  • Shackle Diameter(mm)
    6.5
  • Lock Part Height(mm)
    22.5
  • Lock Part Inner Width(mm)
    22
  • Specifications
    3 keys provided
  • Body Material
    Brass (Chrome Plating Finish)
  • Temple Material
    Stainless Steel
  • Key Material
    Brass
  • JAN Code
    4003318286384
  • Trusco Code
    445-1848
  • Mass(g)
    180
  • Features
    Because this is a "safe design" for which an engraved key number does not appear on the body, serious crime from unlocking can be prevented. (A key number is engraved on the key) Boasts significant key differences. (Key difference count: 8,000)
  • Use
    Various doors such as on the coast or for outdoor doors (optimal for outdoors).
  • Amount Of Content
    1 pc.
Part Number
EC75IB-40-KD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,162.56

CYLINDER LOCKS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Padlock
  • Material Quality
    Other
  • Color
    Other
  • Detail Type
    Bulk numbers
  • Width(mm)
    40
  • Shackle Diameter(mm)
    6.5
  • Lock Part Height(mm)
    22.5
  • Lock Part Inner Width(mm)
    22
  • Specifications
    3 keys provided
  • Body Material
    Brass (Chrome Plating Finish)
  • Temple Material
    Stainless Steel
  • Key Material
    Brass
  • JAN Code
    4003318286384
  • Trusco Code
    445-1848
  • Mass(g)
    180
  • Features
    Because this is a "safe design" for which an engraved key number does not appear on the body, serious crime from unlocking can be prevented. (A key number is engraved on the key) Boasts significant key differences. (Key difference count: 8,000)
  • Use
    Various doors such as on the coast or for outdoor doors (optimal for outdoors).
  • Amount Of Content
    1 pc.

Product Description

Employs a "safe design" whereby there is no key number engraved on the main body, thereby preventing major theft. (The key number is engraved on the key) Boasts an incredible number of key differs. (8,000 key differs) In coastal areas or for various kinds of doors such as outdoor doors (ideal for outdoor use).

Specifications of EC75IB-40-KD

  • Product Model
    Padlock
  • Material Quality
    Other
  • Color
    Other
  • Detail Type
    Bulk numbers
  • Width(mm)
    40
  • Shackle Diameter(mm)
    6.5
  • Lock Part Height(mm)
    22.5
  • Lock Part Inner Width(mm)
    22
  • Specifications
    3 keys provided
  • Body Material
    Brass (Chrome Plating Finish)
  • Temple Material
    Stainless Steel
  • Key Material
    Brass
  • JAN Code
    4003318286384
  • Trusco Code
    445-1848
  • Mass(g)
    180
  • Features
    Because this is a "safe design" for which an engraved key number does not appear on the body, serious crime from unlocking can be prevented. (A key number is engraved on the key) Boasts significant key differences. (Key difference count: 8,000)
  • Use
    Various doors such as on the coast or for outdoor doors (optimal for outdoors).
  • Amount Of Content
    1 pc.
Part Number
EC75IB-40-KD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,162.56

CYLINDER LOCKS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1