(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves "Cut Resist"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 513.92 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
170-L
170-LL
170-M
170-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 514.53

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 22 19.4 7.7 4907026017066 404-0350 50 1 Pair

฿ 515.29

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) LL 23.5 21 8.2 4907026017073 404-0368 55 1 Pair

฿ 514.22

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 22 18.4 7.5 4907026017042 404-0376 48 1 Pair

฿ 513.92

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) S 20.0 16.4 7.2 4907026017028 404-0384 46 1 Pair

Basic Specifications

  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Thickness(mm)
    1.5
  • Surface Material
    Polyurethane Resin
  • Inner Lining Material
    High Strength Polyethylene
  • Specification Details
    Cut resistance level 2
  • Amount Of Content
    1 Pair

Product Description

[Features]
· These gloves are made of high-strength polyethylene yarn with excellent cut resistance and coated with soft polyurethane.
· Achieves excellent low-dust performance.

[Application]
· Glass substrate handling, automotive industry-related products, etc.

Part Number
170-L
170-LL
170-M
170-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 514.53

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 22 19.4 7.7 4907026017066 404-0350 50 1 Pair

฿ 515.29

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) LL 23.5 21 8.2 4907026017073 404-0368 55 1 Pair

฿ 514.22

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 22 18.4 7.5 4907026017042 404-0376 48 1 Pair

฿ 513.92

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) S 20.0 16.4 7.2 4907026017028 404-0384 46 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Gloves that soft polyurethane is adopted to base gloves using high-strength polyethylene yarn with excellent cut resistance.
●Realizes excellent in low dust generation performance.

Specification

●Color:White
●SPQ(pair):10
●Thickness: Approx. 1.3mm
●13 Gauge Knitting

Materials

●Front: Polyurethane Plastic
●Back: High Strength Polyethylene Yarn