(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves "Major Robe Kevlar®" (344-M)

Incision-Resistant Gloves, Cut-Resistant Gloves "Major Robe Kevlar®" (344-M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
344-L
344-M
344-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 544.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 26.5 21.4 8.2 4907026034476 432-3386 120 1 Pair

฿ 587.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 26.0 20.6 7.8 4907026034469 432-3394 114 1 Pair

฿ 587.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) S 25 20.4 7.8 4907026034445 432-3408 108 1 Pair

Basic Specifications

  • Specifications
    Unlined
  • The intended use
    Cut Resistance
  • Gauge
    10
  • Thickness(mm)
    2.25
  • Material Quality
    Kevlar ®/Natural Rubber Latex
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Kevlar® fiber is used for excellent cut resistance.
· The palm of the hand is coated with natural rubber with a special anti-slip finish (micro-finish) to provide an excellent grip.

[Application]
· Automotive-related, steel, glass.

Part Number
344-L
344-M
344-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 544.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 26.5 21.4 8.2 4907026034476 432-3386 120 1 Pair

฿ 587.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 26.0 20.6 7.8 4907026034469 432-3394 114 1 Pair

฿ 587.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) S 25 20.4 7.8 4907026034445 432-3408 108 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it coats natural rubber with special anti-slip processing(micro finish) on the palm, demonstrates outstanding grip power.

Specification

●Color:Black
●SPQ(pair):10
●Thickness: Approx. 2.4mm
●10 Gauge Knitting

Materials

●Kevlar? 
●Natural Rubber Latex