(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Resistant Gloves "Cut Resist Inner"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 323.60 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
145-L
145-LL
145-M
145-S
195-L
195-LL
195-M
195-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,855.76

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

6 Day(s) L 19.5 16.2 6.3 4907026014560 422-6763 300 1 Bag (10 Pairs)

฿ 2,858.08

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

6 Day(s) LL 20.0 16.4 6.5 4907026014577 422-6771 315 1 Bag (10 Pairs)

฿ 2,854.21

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

8 Day(s) M 19.0 16 6.0 4907026014546 422-6780 290 1 Bag (10 Pairs)

฿ 3,425.00

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

14 Day(s) S 17.0 15.8 5.5 4907026014522 422-6798 275 1 Bag (10 Pairs)

฿ 323.75

CUT-RESISTANT GLOVES 1 Piece(s) - 5 Day(s) L 19.5 16.2 6.3 4907026019565 432-3301 30 1 Pair

฿ 357.00

CUT-RESISTANT GLOVES 1 Piece(s) - 10 Day(s) LL 20.0 16.4 6.5 4907026019572 432-3319 31.5 1 Pair

฿ 323.60

CUT-RESISTANT GLOVES 1 Piece(s) - 5 Day(s) M 19.0 16 6.0 4907026019541 432-3327 29 1 Pair

฿ 357.00

CUT-RESISTANT GLOVES 1 Piece(s) - 10 Day(s) S 17.0 15.8 5.5 4907026019527 432-3335 27.5 1 Pair

Basic Specifications

  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Detail Type
    Food Sanitation Law Compliant
  • Thickness(mm)
    1.4
  • Material Quality
    High Strength Polyethylene Fiber, Nylon, Spandex

Product Description

[Features]
· These knit gloves are made primarily of high strength polyethylene fiber, producing under gloves with excellent cut resistance.
· The gloves have little degradation even when hypochlorite sterilized.
· Long fibers are used to reduce the amount of dust generated, making the gloves perfect for clean work.
[Applications]
· For under gloves used in food processing, glassworking, etc.
[Materials]
· Front: high strength polyethylene thread; back: nylon, spandex

Part Number
145-L
145-LL
145-M
145-S
195-L
195-LL
195-M
195-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,855.76

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

6 Day(s) L 19.5 16.2 6.3 4907026014560 422-6763 300 1 Bag (10 Pairs)

฿ 2,858.08

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

6 Day(s) LL 20.0 16.4 6.5 4907026014577 422-6771 315 1 Bag (10 Pairs)

฿ 2,854.21

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

8 Day(s) M 19.0 16 6.0 4907026014546 422-6780 290 1 Bag (10 Pairs)

฿ 3,425.00

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

14 Day(s) S 17.0 15.8 5.5 4907026014522 422-6798 275 1 Bag (10 Pairs)

฿ 323.75

CUT-RESISTANT GLOVES 1 Piece(s) - 5 Day(s) L 19.5 16.2 6.3 4907026019565 432-3301 30 1 Pair

฿ 357.00

CUT-RESISTANT GLOVES 1 Piece(s) - 10 Day(s) LL 20.0 16.4 6.5 4907026019572 432-3319 31.5 1 Pair

฿ 323.60

CUT-RESISTANT GLOVES 1 Piece(s) - 5 Day(s) M 19.0 16 6.0 4907026019541 432-3327 29 1 Pair

฿ 357.00

CUT-RESISTANT GLOVES 1 Piece(s) - 10 Day(s) S 17.0 15.8 5.5 4907026019527 432-3335 27.5 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1