(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solvent Resistant Gloves "PVA Gloves"

Solvent Resistant Gloves "PVA Gloves"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 554-L

  • Specifications
    Long
  • The intended use
    Oil Resistance / Solvent Resistance
  • Standard
    JIS
  • Size
    L
  • Color
    Red
  • Total Length(cm)
    36.2
  • Around Palm(cm)
    24.0
  • Length of Middle Finger(cm)
    8
  • Thickness(mm)
    0.7
  • JAN Code
    4907026194392
  • Trusco Code
    360-1005
  • Mass(g)
    110
  • Surface Material
    Polyvinyl Alcohol
  • Inner Lining Material
    Cotton
  • Specification Details
    JIS T8116 Compatible Product
  • Amount Of Content
    1 Pair
Part Number
554-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,634.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • Specifications
    Long
  • The intended use
    Oil Resistance / Solvent Resistance
  • Standard
    JIS
  • Size
    L
  • Color
    Red
  • Total Length(cm)
    36.2
  • Around Palm(cm)
    24.0
  • Length of Middle Finger(cm)
    8
  • Thickness(mm)
    0.7
  • JAN Code
    4907026194392
  • Trusco Code
    360-1005
  • Mass(g)
    110
  • Surface Material
    Polyvinyl Alcohol
  • Inner Lining Material
    Cotton
  • Specification Details
    JIS T8116 Compatible Product
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Optimal for handling organic solvents.
· Can be used to handle a variety of chemicals (methylene chloride, chlorobenzene, cyclohexanone, methylene bromide, TCE, etc.).
· Excellent resistance against aliphatic solvents, aromatic solvents, chlorinated solvents, general esters and ketones (excluding acetone). (Not suitable for use with water or alcohol.)
[Applications]
· All processing of organic solvents.

Specifications of 554-L

  • Specifications
    Long
  • The intended use
    Oil Resistance / Solvent Resistance
  • Standard
    JIS
  • Size
    L
  • Color
    Red
  • Total Length(cm)
    36.2
  • Around Palm(cm)
    24.0
  • Length of Middle Finger(cm)
    8
  • Thickness(mm)
    0.7
  • JAN Code
    4907026194392
  • Trusco Code
    360-1005
  • Mass(g)
    110
  • Surface Material
    Polyvinyl Alcohol
  • Inner Lining Material
    Cotton
  • Specification Details
    JIS T8116 Compatible Product
  • Amount Of Content
    1 Pair
Part Number
554-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,634.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1