(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thin "VINISTAR" Gloves with Arm Covers

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 256.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
767-L
767-M
767-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 269.00

GLOVES WITH ARM COVER 1 Piece(s) 1 Day(s) L 21.6 8 4907026076766 409-4735 120 1 Pair

฿ 256.00

GLOVES WITH ARM COVER 1 Piece(s) 1 Day(s) M 19.8 7.7 4907026076742 409-4743 115 1 Pair

฿ 269.00

GLOVES WITH ARM COVER 1 Piece(s) 1 Day(s) S 18.8 7.3 4907026076728 409-4751 110 1 Pair

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Color
    White
  • Total Length(cm)
    65.0
  • Thickness(mm)
    0.4
  • Material Quality
    Polyvinyl chloride resin
  • Amount Of Content
    1 Pair

Product Description

Thin vinyl gloves with arm covers suitable for delicate work.
[Features]
·The fingers and palms are treated with anti-slip processing, providing excellent grip.
·Gloves with arm covers to prevent them from falling off or slipping down during work because the cuffs have rubber bands.
[Applications]
·For work that dislikes large amounts of water and oil stains, such as in the agriculture and fisheries industries.
·Attaching and detaching tire chains.

Part Number
767-L
767-M
767-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 269.00

GLOVES WITH ARM COVER 1 Piece(s) 1 Day(s) L 21.6 8 4907026076766 409-4735 120 1 Pair

฿ 256.00

GLOVES WITH ARM COVER 1 Piece(s) 1 Day(s) M 19.8 7.7 4907026076742 409-4743 115 1 Pair

฿ 269.00

GLOVES WITH ARM COVER 1 Piece(s) 1 Day(s) S 18.8 7.3 4907026076728 409-4751 110 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the feel of the fingertip is easy to transmit, suitable for fine work.

Usage

●Fisheries processing, agriculture, automobile-related, cleaning.

Specification

●Color:White
●SPQ(pair):10
●Thickness: 0.25mm

Materials

●PVC Resin