(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nitrile, Rubber Gloves, Oil Resistant Nitrile Power, Long

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 275.62 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
502-3L
502-L
502-LL
502-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 275.62

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) XL 30.0 25.0 8.7 4907026050285 404-0538 122 1 Pair

฿ 275.62

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) L 30.0 23.0 8.4 4907026050261 404-0546 110 1 Pair

฿ 286.00

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) LL 30.0 24.0 8.6 4907026050278 404-0554 117 1 Pair

฿ 275.62

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) M 29.5 21.5 7.8 4907026050247 404-0562 105 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    Oil Resistance / Solvent Resistance
  • Color
    Gray
  • Thickness(mm)
    1.3
  • Material Quality
    Nitrile Rubber, Knitted Fabric (100% Cotton)
  • Use
    Fishing industry, mechanic work, agriculture, logistics, forestry, civil engineering.
  • Amount Of Content
    1 Pair

Product Description

Nitrile work gloves that have excellent resistance to oil and piercing.
[Features]
· Made of nitrile rubber with excellent resistance to oil, abrasion, scratches and piercing.
· The special non-slip processing (MicroFinish) prevents slipping even with water or oil and provides an excellent grip.
· The lining uses 100% knitted cotton with good absorption.
· Available in a variety of sizes from S to 3L.
· Long overall length prevents dirty cuffs.
[Applications]
· Optimal for construction, civil engineering, waste treatment, etc.
· Optimal for machinery parts manufacturing, metal and machine work and handling of oils.

Part Number
502-3L
502-L
502-LL
502-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 275.62

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) XL 30.0 25.0 8.7 4907026050285 404-0538 122 1 Pair

฿ 275.62

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) L 30.0 23.0 8.4 4907026050261 404-0546 110 1 Pair

฿ 286.00

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) LL 30.0 24.0 8.6 4907026050278 404-0554 117 1 Pair

฿ 275.62

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) M 29.5 21.5 7.8 4907026050247 404-0562 105 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1