(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Natural Rubber Gloves Towaron Hard 3 (with fabric lining)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 339.38 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
171-2L
171-L
171-M
171-ML
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 345.26

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) LL 29.5 26.0 8 4907026171300 324-6906 200 1 Pair

฿ 343.09

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) L 29.5 24.0 8 4907026171393 324-6914 186 1 Pair

฿ 339.38

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) M 29.0 21.5 7.3 4907026171379 324-6922 162 1 Pair

฿ 340.62

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) ML 29.0 23.0 7.6 4907026171386 324-6931 170 1 Pair

Basic Specifications

  • Product Model
    Natural Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Color
    Yellow
  • Thickness(mm)
    2.2
  • Surface Material
    Natural Rubber
  • Inner Lining Material
    100% Cotton
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Uniquely developed reinforced non-slip processing for an excellent grip.
· Strong against rips, abrasion and scratches, retains softness even in cold temperatures.
[Applications]
· General fishing.
· Scallops, sea urchins, crabs, shrimp and other seafood.

Part Number
171-2L
171-L
171-M
171-ML
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 345.26

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) LL 29.5 26.0 8 4907026171300 324-6906 200 1 Pair

฿ 343.09

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) L 29.5 24.0 8 4907026171393 324-6914 186 1 Pair

฿ 339.38

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) M 29.0 21.5 7.3 4907026171379 324-6922 162 1 Pair

฿ 340.62

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) ML 29.0 23.0 7.6 4907026171386 324-6931 170 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1