(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Natural Rubber Gloves "Joyhand ZERO" (with fleece lining) (186-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
186-L
186-LL
186-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 178.52

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) L 26.0 22.6 7.7 4907026018667 404-0392 80 1 Pair

฿ 180.07

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) LL 26.0 23.6 8 4907026018674 404-0406 90 1 Pair

฿ 177.59

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) M 25 20.6 7.5 4907026018643 404-0414 74 1 Pair

Basic Specifications

  • Product Model
    Natural Rubber
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Color
    Brown
  • Thickness(mm)
    1.5
  • Material Quality
    Natural Rubber, 100% Cotton Knitted Fabric
  • Specification Details
    Deodorization
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Soft and strong.
[Applications]
· Agriculture, fishing, civil engineering, forestry, construction.

Part Number
186-L
186-LL
186-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 178.52

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) L 26.0 22.6 7.7 4907026018667 404-0392 80 1 Pair

฿ 180.07

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) LL 26.0 23.6 8 4907026018674 404-0406 90 1 Pair

฿ 177.59

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) M 25 20.6 7.5 4907026018643 404-0414 74 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1