(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Natural Rubber Gloves Towaron Long Type (with fabric lining) (152-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
152-2L
152-L
152-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 255.03

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) LL 29.5 23.6 8.5 4907026015277 377-3728 125 1 Pair

฿ 260.73

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) L 29.0 21.7 7.9 4907026015260 377-3736 115 1 Pair

฿ 259.18

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) M 28.5 20.0 7.8 4907026015246 377-3744 105 1 Pair

Basic Specifications

  • Product Model
    Natural Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Color
    Brown
  • Thickness(mm)
    1.2
  • Surface Material
    Natural Rubber
  • Inner Lining Material
    100% Cotton
  • Specification Details
    Thickness:1.2 mm
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Stays soft even at low temperatures compared to vinyl gloves.
· Processed to eliminate odor.
· Non-slip processing for an excellent grip.
· Long type No. 151 Towaron gloves.
· Long type to prevent dirty cuffs.
[Applications]
· Agriculture, fishing, seafood processing, etc.

Part Number
152-2L
152-L
152-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 255.03

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) LL 29.5 23.6 8.5 4907026015277 377-3728 125 1 Pair

฿ 260.73

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) L 29.0 21.7 7.9 4907026015260 377-3736 115 1 Pair

฿ 259.18

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) M 28.5 20.0 7.8 4907026015246 377-3744 105 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1