(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane Coated Fingertip Glove Tip Touch

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 158.69 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
110-L
110-LL
110-M
110-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 159.15

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L 22.5 20.0 7.5 4907026011064 377-3680 17.6 1 Pair

฿ 159.45

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) LL 22.5 20.0 8 4907026011071 377-3698 19.5 1 Pair

฿ 158.85

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) M 22.5 19 6.7 4907026011040 377-3701 15.1 1 Pair

฿ 158.69

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) S 20.0 16.5 6.5 4907026011026 377-3710 14.4 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Fingertip Coat
  • The intended use
    For work
  • Color
    White
  • Thickness(mm)
    0.9
  • Glove Material
    Nylon
  • Material for Fingertips
    Polyurethane Resin
  • Amount Of Content
    1 Pair

Product Description

Non-slip gloves with urethane coating on the fingertips that are convenient for detailed work.
[Features]
·Only the fingertips are coated with foamed polyurethane resin that has a high anti-slip effect.
·The original gloves are made of long fibers that do not release dust, and are highly breathable and do not get stuffy.
·It has excellent fingertip fit and is ideal for work that requires detailed work using the fingertips.
[Applications]
·Ideal for light electrical and precision equipment assembly, product inspection, electronics industry, printing work, and other work that requires fingertips.

Part Number
110-L
110-LL
110-M
110-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 159.15

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L 22.5 20.0 7.5 4907026011064 377-3680 17.6 1 Pair

฿ 159.45

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) LL 22.5 20.0 8 4907026011071 377-3698 19.5 1 Pair

฿ 158.85

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) M 22.5 19 6.7 4907026011040 377-3701 15.1 1 Pair

฿ 158.69

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) S 20.0 16.5 6.5 4907026011026 377-3710 14.4 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the urethane plastic resin is coated on the fingertip, excellent in anti-slip effect.

Specification

●Color:White
●SPQ(pair):10
●Thickness: Approx. 1mm

Materials

●Fingertip Part: Polyurethane Resin
●Glove: Nylon