(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nitrile, Unlined Gloves, Active Grip

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 178.32 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
581-2L
581-L
581-M
581-S
910-L
910-LL
910-M
910-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 178.32

ANTI-SLIP GLOVES 20 Piece(s) - 3 Day(s) LL 25 17.5 7.7 4907026058175 324-7023 44 1 Pair

฿ 180.00

ANTI-SLIP GLOVES 20 Piece(s) - 3 Day(s) L 24 16.5 7.4 4907026058168 324-7031 40 1 Pair

฿ 187.00

ANTI-SLIP GLOVES 20 Piece(s) - 3 Day(s) M 23 16 6.9 4907026058144 324-7040 38 1 Pair

฿ 187.00

ANTI-SLIP GLOVES 1 Piece(s) - 10 Day(s) S 22 15.0 6.3 4907026058120 324-7058 34 1 Pair

฿ 1,796.00

ANTI-SLIP GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) L 24 16.5 7.4 4907026091066 432-3564 400 1 Bag (10 Pairs)

฿ 1,796.00

ANTI-SLIP GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) LL 25 17.5 7.7 4907026091073 432-3572 440 1 Bag (10 Pairs)

฿ 1,796.00

ANTI-SLIP GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 23 16 6.9 4907026091042 432-3581 380 1 Bag (10 Pairs)

฿ 1,796.00

ANTI-SLIP GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) S 22 15.0 6.3 4907026091028 432-3599 340 1 Bag (10 Pairs)

Basic Specifications

Product Description

Safe, secure and efficient gloves with nitrile W coating.
[Features]
·It has a good fit and allows fine work with the fingertips.
·The coating is made of nitrile rubber and has excellent properties such as oil resistance, abrasion resistance, and scratch and puncture resistance.
·Special non-slip processing (microfinish processing) prevents slipping in water and oil, and provides excellent grip.
·Outdoor work can also be protected from ultraviolet rays.
[Applications]
·Ideal for metal parts processing, machine operation, machine parts manufacturing assembly, home appliance assembly, construction and civil engineering, and transportation work.
·Perfect for agriculture, gardening, dairy farming, harvesting, etc.

Part Number
581-2L
581-L
581-M
581-S
910-L
910-LL
910-M
910-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 178.32

ANTI-SLIP GLOVES 20 Piece(s) - 3 Day(s) LL 25 17.5 7.7 4907026058175 324-7023 44 1 Pair

฿ 180.00

ANTI-SLIP GLOVES 20 Piece(s) - 3 Day(s) L 24 16.5 7.4 4907026058168 324-7031 40 1 Pair

฿ 187.00

ANTI-SLIP GLOVES 20 Piece(s) - 3 Day(s) M 23 16 6.9 4907026058144 324-7040 38 1 Pair

฿ 187.00

ANTI-SLIP GLOVES 1 Piece(s) - 10 Day(s) S 22 15.0 6.3 4907026058120 324-7058 34 1 Pair

฿ 1,796.00

ANTI-SLIP GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) L 24 16.5 7.4 4907026091066 432-3564 400 1 Bag (10 Pairs)

฿ 1,796.00

ANTI-SLIP GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) LL 25 17.5 7.7 4907026091073 432-3572 440 1 Bag (10 Pairs)

฿ 1,796.00

ANTI-SLIP GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 23 16 6.9 4907026091042 432-3581 380 1 Bag (10 Pairs)

฿ 1,796.00

ANTI-SLIP GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) S 22 15.0 6.3 4907026091028 432-3599 340 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in grip performance even with work involving oil.

Specification

●Color:Gray
●SPQ(pair):10
●Thickness: Approx. 1.4mm

Materials

●Glove: 100% Nylon
●Slip Prevention: Nitrile Rubber