(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Easy Fit Synthetic Leather Gloves (209214)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
209214
209215
209216
209217
209218
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Total Length
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 689.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) S 19 21.5 7.4 4956668060022 408-8271 50 1 Pair

฿ 689.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 20 22.0 7.7 4956668060039 408-8280 50 1 Pair

฿ 689.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 21 22.5 8.0 4956668060046 408-8298 55 1 Pair

฿ 689.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) LL 22 23.0 8.3 4956668060053 408-8301 60 1 Pair

฿ 689.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) 3 L 23 23.5 8.6 4956668060060 408-8310 60 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Synthetic Leather
  • Color
    Red
  • Thickness(mm)
    1.5
  • Features
    The product is made from 'Parmia fabric', a new high-tech material. These are mechanic gloves which have excellent ventilation, durability and gripping power. (Open wrist type)
  • Material Quality
    Nylon Cloth (Urethane Resin Treated), Cotton
  • Use
    Machine work.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Uses the new material "Permea Fabric". Mechanic's glove with excellent breathability, durability and grip strength. (Open-wrist type)
[Applications]
· Mechanic's glove for use with machine tools.

Part Number
209214
209215
209216
209217
209218
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Total Length
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 689.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) S 19 21.5 7.4 4956668060022 408-8271 50 1 Pair

฿ 689.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 20 22.0 7.7 4956668060039 408-8280 50 1 Pair

฿ 689.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 21 22.5 8.0 4956668060046 408-8298 55 1 Pair

฿ 689.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) LL 22 23.0 8.3 4956668060053 408-8301 60 1 Pair

฿ 689.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) 3 L 23 23.5 8.6 4956668060060 408-8310 60 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1