(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PVC Gloves "Oil Resistant VinyStar for Cold Protection" (658-L)

PVC Gloves "Oil Resistant VinyStar for Cold Protection" (658-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
658-2L
658-L
658-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 325.00

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 10 Day(s) LL 26.5 8.0 4907026065876 434-3484 220 1 Pair

฿ 294.81

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 5 Day(s) L 25 7.5 4907026065869 434-3492 210 1 Pair

฿ 325.00

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 10 Day(s) M 22.4 7.2 4907026065845 434-3506 184 1 Pair

Basic Specifications

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    Oil Resistance / Solvent Resistance
  • Color
    Blue
  • Total Length(cm)
    30
  • Thickness(mm)
    1.9
  • Features
    They are made of polyvinyl chloride so they have excellent oil-resistance and abrasion-resistance. A thick bore is used on the backing with excellent heat retaining properties.
  • Use
    Fishing industry, civil engineering, construction.
  • Material List
    Vinyl Chloride
  • Lining Material
    Cotton
  • Amount Of Content
    1 Pair

Product Description

Made of vinyl chloride for excellent oil and abrasion resistance. The lining uses thick boa for excellent heat retention. Fishing, civil engineering, construction.

Part Number
658-2L
658-L
658-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 325.00

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 10 Day(s) LL 26.5 8.0 4907026065876 434-3484 220 1 Pair

฿ 294.81

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 5 Day(s) L 25 7.5 4907026065869 434-3492 210 1 Pair

฿ 325.00

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 10 Day(s) M 22.4 7.2 4907026065845 434-3506 184 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1