(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Gloves, Vinister Marine (4 Sizes)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 774-SS

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    SS
  • Around Palm(cm)
    17.9
  • Color
    Blue
  • Total Length(cm)
    30
  • Length of Middle Finger(cm)
    7.0
  • Thickness(mm)
    0.28
  • JAN Code
    4907026077411
  • Trusco Code
    377-4198
  • Mass(g)
    50.5
  • Amount Of Content
    1 Pair
Part Number
774-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 47.00

PVC GLOVES 1 Piece(s) 12 Day(s) SS 17.9 7.0 4907026077411 377-4198 50.5 1 Pair

Basic Specifications

Product Description

PVC gloves that are resistant to wet work and are ideal for detailed work.
[Features]
·Because they are made of vinyl chloride, they are more resistant to oil, acids, and alkalis than gloves made of natural rubber.
·It is a thin type that fits comfortably in the hand and has a natural feel at the fingertips, making it ideal for detailed work.
·Excellent workability with non-slip processing on fingers and palms.
·Cuts 98.7% of UV rays.
·Antibacterial and deodorizing treatment that suppresses unpleasant odors.
* Do not use for cooking
[Applications]
·Agriculture, fishing, printing, painting, cleaning, washing, handling machine parts, assembly work, light work in other factories.

Specifications of 774-SS

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    SS
  • Around Palm(cm)
    17.9
  • Color
    Blue
  • Total Length(cm)
    30
  • Length of Middle Finger(cm)
    7.0
  • Thickness(mm)
    0.28
  • JAN Code
    4907026077411
  • Trusco Code
    377-4198
  • Mass(g)
    50.5
  • Amount Of Content
    1 Pair
Part Number
774-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 47.00

PVC GLOVES 1 Piece(s) 12 Day(s) SS 17.9 7.0 4907026077411 377-4198 50.5 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Gloves made of PVC and which is excellent in oil resistance, acid-resistant, alkali resistance compared to natural rubber.

Specification

●Color:Blue
●SPQ(pair):5
●Thickness: 0.28mm

Materials

●PVC Resin