(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC gloves Soft Ace (HACCP compliant)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 139.58 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
731-L
731-M
733-L
733-M
736-L
736-M
758-L
758-M
760-L
760-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Color Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 148.85

PVC GLOVES 1 Piece(s) 10 Day(s) L 22.4 Pink 7.8 4907026073161 377-4066 111 1 Pair

฿ 139.58

PVC GLOVES 1 Piece(s) 12 Day(s) M 20.1 Pink 7.6 4907026073130 377-4074 98 1 Pair

฿ 141.60

PVC GLOVES 1 Piece(s) 12 Day(s) L 22.4 Green 7.8 4907026073369 377-4082 111 1 Pair

฿ 146.83

PVC GLOVES 1 Piece(s) 12 Day(s) M 20.1 Green 7.6 4907026073345 377-4091 98 1 Pair

฿ 148.85

PVC GLOVES 1 Piece(s) 12 Day(s) L 22.4 Violet 7.8 4907026073666 377-4104 111 1 Pair

฿ 139.58

PVC GLOVES 1 Piece(s) 10 Day(s) M 20.1 Violet 7.6 4907026073642 377-4112 98 1 Pair

฿ 141.60

PVC GLOVES 1 Piece(s) 12 Day(s) L 22.4 White 7.8 4907026075868 409-4697 111 1 Pair

฿ 139.58

PVC GLOVES 1 Piece(s) 19 Day(s) M 20.1 White 7.6 4907026075844 409-4701 98 1 Pair

฿ 141.60

PVC GLOVES 1 Piece(s) 12 Day(s) L 22.4 Yellow 7.8 4907026076063 409-4719 111 1 Pair

฿ 139.58

PVC GLOVES 1 Piece(s) 12 Day(s) M 20.1 Yellow 7.6 4907026076049 409-4727 98 1 Pair

Basic Specifications

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    Oil Resistance / Solvent Resistance
  • Total Length(cm)
    32
  • Thickness(mm)
    0.75
  • Features
    Color-coding is available with development of 5 colors. Because it is oil resistant, it is also suitable for light work such as handling oil in the factory.
  • Use
    Agriculture and fishing industry. Building maintenance. Light work around the factory.
  • Material List
    Vinyl Chloride (PVC)
  • Lining Material
    Rayon, Cotton (Flocked)
  • Amount Of Content
    1 Pair

Product Description

Five-color vinyl chloride gloves suitable for cleaning work.
[Features]
·A durable, thick type that is resistant to detergents and oils.
·Flexible, easy-to-work palm with anti-slip treatment.
·Comes with anti-mold and odor-resistant flocking, making it easy to put on and take off.
·Available in 5 colors and can be color-coded by work zone.
·It is oil resistant and ideal for light work involving handling oil in factories.
[Applications]
·Ideal for agriculture, fishing, building management, and light work in factories.

Part Number
731-L
731-M
733-L
733-M
736-L
736-M
758-L
758-M
760-L
760-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Color Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 148.85

PVC GLOVES 1 Piece(s) 10 Day(s) L 22.4 Pink 7.8 4907026073161 377-4066 111 1 Pair

฿ 139.58

PVC GLOVES 1 Piece(s) 12 Day(s) M 20.1 Pink 7.6 4907026073130 377-4074 98 1 Pair

฿ 141.60

PVC GLOVES 1 Piece(s) 12 Day(s) L 22.4 Green 7.8 4907026073369 377-4082 111 1 Pair

฿ 146.83

PVC GLOVES 1 Piece(s) 12 Day(s) M 20.1 Green 7.6 4907026073345 377-4091 98 1 Pair

฿ 148.85

PVC GLOVES 1 Piece(s) 12 Day(s) L 22.4 Violet 7.8 4907026073666 377-4104 111 1 Pair

฿ 139.58

PVC GLOVES 1 Piece(s) 10 Day(s) M 20.1 Violet 7.6 4907026073642 377-4112 98 1 Pair

฿ 141.60

PVC GLOVES 1 Piece(s) 12 Day(s) L 22.4 White 7.8 4907026075868 409-4697 111 1 Pair

฿ 139.58

PVC GLOVES 1 Piece(s) 19 Day(s) M 20.1 White 7.6 4907026075844 409-4701 98 1 Pair

฿ 141.60

PVC GLOVES 1 Piece(s) 12 Day(s) L 22.4 Yellow 7.8 4907026076063 409-4719 111 1 Pair

฿ 139.58

PVC GLOVES 1 Piece(s) 12 Day(s) M 20.1 Yellow 7.6 4907026076049 409-4727 98 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1