(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Gloves "VinyStar Soft 600"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 140.57 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
600-L
600-M
600-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 149.69

PVC GLOVES 1 Piece(s) 1 Day(s) L 22.1 7.8 4907026088165 377-3817 93 1 Pair

฿ 141.35

PVC GLOVES 1 Piece(s) 12 Day(s) M 20.5 7.5 4907026088141 377-3825 86 1 Pair

฿ 140.57

PVC GLOVES 1 Piece(s) 12 Day(s) S 19.1 7.2 4907026088127 377-3833 81 1 Pair

Basic Specifications

  • Product Model
    Vinyl Chloride
  • Specifications
    Palm Coat
  • The intended use
    Oil Resistance / Solvent Resistance
  • Color
    Brown
  • Total Length(cm)
    26
  • Thickness(mm)
    0.85
  • Features
    Sleeves are short and suitable for light work.
  • Use
    Work that deals with machine manufacturing industry and oil.
  • Material List
    Vinyl Chloride (PVC)
  • Lining Material
    Rayon, Cotton (Flocked)
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Short sleeves perfect for light work.
· Made of vinyl chloride with excellent resistance to oils and chemicals (acids and alkalis).
· Good fit with a shape that prevents fatigue.
· Non-slip grip on the fingers and palm.
[Applications]
· Machinery production industry, handling of oil
· Machinery parts washing / assembly.
· Printing/painting
· Fishing/agriculture.

Part Number
600-L
600-M
600-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 149.69

PVC GLOVES 1 Piece(s) 1 Day(s) L 22.1 7.8 4907026088165 377-3817 93 1 Pair

฿ 141.35

PVC GLOVES 1 Piece(s) 12 Day(s) M 20.5 7.5 4907026088141 377-3825 86 1 Pair

฿ 140.57

PVC GLOVES 1 Piece(s) 12 Day(s) S 19.1 7.2 4907026088127 377-3833 81 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1