(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

vinyl chloride gloves vinyl star jersey

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 187.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
640-2L
640-10P-L
640-10P-M
640-L
640-M
640-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship The intended use Size Around Palm
(cm)
Total Length
(cm)
Length of Middle Finger
(cm)
Thickness
(mm)
JAN Code Trusco Code Weight (g) Material 1 Materials 2 Slip prevention Type Mass
(g)
Features Use Material List Lining Material Other specifications Amount Of Content

฿ 187.00

PVC GLOVES 1 Piece(s) - 10 Day(s) For work LL 24.0 26.5 8.5 1.4 4907026064077 377-3931 - - - - - 128 The jersey cloth sewn at the wrists fits perfectly, does not slip off, and keeps the hands warm. Transport and machinery manufacturing. Vinyl Chloride (PVC) Knitted Cotton Antibacterial and Odor-resistant Processing 1 Pair

฿ 1,913.54

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) - L 22.3 24.0 8.1 Approximately 1.22 4907026068969 857-1884 1100.000 Front: PVC resin Lining: cotton Yes cuff jersey - - - - - - -

฿ 1,913.54

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) - M 20.5 23.0 7.7 Approximately 1.22 4907026068945 857-1885 1020.000 Front: PVC resin Lining: cotton Yes cuff jersey - - - - - - -

฿ 187.00

PVC GLOVES 1 Piece(s) - 10 Day(s) For work L 22.3 24.0 8.1 1.4 4907026064060 377-3949 - - - - - 110 The jersey cloth sewn at the wrists fits perfectly, does not slip off, and keeps the hands warm. Transport and machinery manufacturing. Vinyl Chloride (PVC) Knitted Cotton Antibacterial and Odor-resistant Processing 1 Pair

฿ 187.00

PVC GLOVES 1 Piece(s) - 10 Day(s) For work M 20.5 23.0 7.7 1.4 4907026064046 377-3957 - - - - - 102 The jersey cloth sewn at the wrists fits perfectly, does not slip off, and keeps the hands warm. Transport and machinery manufacturing. Vinyl Chloride (PVC) Knitted Cotton Antibacterial and Odor-resistant Processing 1 Pair

฿ 187.00

PVC GLOVES 1 Piece(s) - 10 Day(s) For work S 19.5 23.0 7.3 1.4 4907026064022 377-3965 - - - - - 94 The jersey cloth sewn at the wrists fits perfectly, does not slip off, and keeps the hands warm. Transport and machinery manufacturing. Vinyl Chloride (PVC) Knitted Cotton Antibacterial and Odor-resistant Processing 1 Pair

Basic Specifications

Product Description

Soft, pliable, soft-fitting vinyl chloride gloves.
[Features]
·More resistant to oil and detergents than natural rubber.
·Made of materials with improved softness, the movement of your hands is smooth and comfortable.
·The sleeves have jersey so they fit well around your wrist and won't slip off easily, keeping you warm.
·The lining fabric uses 13 gauge seamless knitting, so you won't feel any discomfort on your fingertips when wearing it.
[Applications]
·Ideal for transportation, transportation/load handling work, agriculture/dairy farming, forestry, construction, civil engineering work, gardening, cleaning work, do-it-yourself work, etc.

Part Number
640-2L
640-10P-L
640-10P-M
640-L
640-M
640-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship The intended use Size Around Palm
(cm)
Total Length
(cm)
Length of Middle Finger
(cm)
Thickness
(mm)
JAN Code Trusco Code Weight (g) Material 1 Materials 2 Slip prevention Type Mass
(g)
Features Use Material List Lining Material Other specifications Amount Of Content

฿ 187.00

PVC GLOVES 1 Piece(s) - 10 Day(s) For work LL 24.0 26.5 8.5 1.4 4907026064077 377-3931 - - - - - 128 The jersey cloth sewn at the wrists fits perfectly, does not slip off, and keeps the hands warm. Transport and machinery manufacturing. Vinyl Chloride (PVC) Knitted Cotton Antibacterial and Odor-resistant Processing 1 Pair

฿ 1,913.54

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) - L 22.3 24.0 8.1 Approximately 1.22 4907026068969 857-1884 1100.000 Front: PVC resin Lining: cotton Yes cuff jersey - - - - - - -

฿ 1,913.54

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) - M 20.5 23.0 7.7 Approximately 1.22 4907026068945 857-1885 1020.000 Front: PVC resin Lining: cotton Yes cuff jersey - - - - - - -

฿ 187.00

PVC GLOVES 1 Piece(s) - 10 Day(s) For work L 22.3 24.0 8.1 1.4 4907026064060 377-3949 - - - - - 110 The jersey cloth sewn at the wrists fits perfectly, does not slip off, and keeps the hands warm. Transport and machinery manufacturing. Vinyl Chloride (PVC) Knitted Cotton Antibacterial and Odor-resistant Processing 1 Pair

฿ 187.00

PVC GLOVES 1 Piece(s) - 10 Day(s) For work M 20.5 23.0 7.7 1.4 4907026064046 377-3957 - - - - - 102 The jersey cloth sewn at the wrists fits perfectly, does not slip off, and keeps the hands warm. Transport and machinery manufacturing. Vinyl Chloride (PVC) Knitted Cotton Antibacterial and Odor-resistant Processing 1 Pair

฿ 187.00

PVC GLOVES 1 Piece(s) - 10 Day(s) For work S 19.5 23.0 7.3 1.4 4907026064022 377-3965 - - - - - 94 The jersey cloth sewn at the wrists fits perfectly, does not slip off, and keeps the hands warm. Transport and machinery manufacturing. Vinyl Chloride (PVC) Knitted Cotton Antibacterial and Odor-resistant Processing 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1