(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC gloves soft vinyl star

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 185.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
650-2L
650-L
650-M
650-S
690-L
690-LL
690-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Color Total Length
(cm)
Length of Middle Finger
(cm)
Thickness
(mm)
JAN Code Trusco Code Weight (g) Material 1 Materials 2 Mass
(g)
Features Use Material List Lining Material Other specifications Amount Of Content

฿ 185.00

PVC GLOVES 1 Piece(s) - 10 Day(s) LL 25.6 Brown 26 8.2 1.5 4907026065074 377-3973 - - - 132 The gloves are made of polyvinyl chloride with excellent oil-resistance and are made to be especially soft. Seamless knitting on the back so they are comfortable to wear. Gloves with a unique curvilinear form that doesn't hinder hand movement so the wearer doesn't tire easily. Manufacturing of mechanical parts. Construction / civil engineering. Vinyl Chloride Knitted Cotton Antibacterial and Odor-resistant Processing 1 Pair

฿ 185.00

PVC GLOVES 1 Piece(s) - 10 Day(s) L 23.0 Brown 26 7.6 1.5 4907026065067 377-3981 - - - 122 The gloves are made of polyvinyl chloride with excellent oil-resistance and are made to be especially soft. Seamless knitting on the back so they are comfortable to wear. Gloves with a unique curvilinear form that doesn't hinder hand movement so the wearer doesn't tire easily. Manufacturing of mechanical parts. Construction / civil engineering. Vinyl Chloride Knitted Cotton Antibacterial and Odor-resistant Processing 1 Pair

฿ 185.00

PVC GLOVES 1 Piece(s) - 1 Day(s) M 21.7 Brown 26 7.3 1.5 4907026065043 377-3990 - - - 118 The gloves are made of polyvinyl chloride with excellent oil-resistance and are made to be especially soft. Seamless knitting on the back so they are comfortable to wear. Gloves with a unique curvilinear form that doesn't hinder hand movement so the wearer doesn't tire easily. Manufacturing of mechanical parts. Construction / civil engineering. Vinyl Chloride Knitted Cotton Antibacterial and Odor-resistant Processing 1 Pair

฿ 185.00

PVC GLOVES 1 Piece(s) - 12 Day(s) S 19.0 Brown 26 7.0 1.5 4907026065029 398-5890 - - - 115 The gloves are made of polyvinyl chloride with excellent oil-resistance and are made to be especially soft. Seamless knitting on the back so they are comfortable to wear. Gloves with a unique curvilinear form that doesn't hinder hand movement so the wearer doesn't tire easily. Manufacturing of mechanical parts. Construction / civil engineering. Vinyl Chloride Knitted Cotton Antibacterial and Odor-resistant Processing 1 Pair

฿ 1,870.12

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 22.4 - - 7.9 - 4907026069065 857-1909 1250.000 Front: PVC Back: cotton knitting hand - - - - - - -

฿ 1,870.12

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) LL 25 - - 8.1 - 4907026069072 857-1910 1350.000 Front: PVC Back: cotton knitting hand - - - - - - -

฿ 1,870.12

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

19 Day(s) M 21.4 - - 7.1 - 4907026069041 857-1911 1210.000 Front: PVC Back: cotton knitting hand - - - - - - -

Basic Specifications

Product Description

Vinyl chloride gloves with a soft feel that will not tire you out.
[Features]
·It is more resistant to oils and detergents than natural rubber.
·With excellent durability and flexibility, it gently protects the skin of your hands.
·It does not harden even in cold weather and is scratch resistant and highly elastic.
·The soft material and curved molding make it less tiring.
·With non-slip processing for good grip.
[Applications]
·Ideal for construction, civil engineering, machinery manufacturing, assembly work, agriculture, forestry, fisheries, general waste disposal, etc.

Part Number
650-2L
650-L
650-M
650-S
690-L
690-LL
690-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Color Total Length
(cm)
Length of Middle Finger
(cm)
Thickness
(mm)
JAN Code Trusco Code Weight (g) Material 1 Materials 2 Mass
(g)
Features Use Material List Lining Material Other specifications Amount Of Content

฿ 185.00

PVC GLOVES 1 Piece(s) - 10 Day(s) LL 25.6 Brown 26 8.2 1.5 4907026065074 377-3973 - - - 132 The gloves are made of polyvinyl chloride with excellent oil-resistance and are made to be especially soft. Seamless knitting on the back so they are comfortable to wear. Gloves with a unique curvilinear form that doesn't hinder hand movement so the wearer doesn't tire easily. Manufacturing of mechanical parts. Construction / civil engineering. Vinyl Chloride Knitted Cotton Antibacterial and Odor-resistant Processing 1 Pair

฿ 185.00

PVC GLOVES 1 Piece(s) - 10 Day(s) L 23.0 Brown 26 7.6 1.5 4907026065067 377-3981 - - - 122 The gloves are made of polyvinyl chloride with excellent oil-resistance and are made to be especially soft. Seamless knitting on the back so they are comfortable to wear. Gloves with a unique curvilinear form that doesn't hinder hand movement so the wearer doesn't tire easily. Manufacturing of mechanical parts. Construction / civil engineering. Vinyl Chloride Knitted Cotton Antibacterial and Odor-resistant Processing 1 Pair

฿ 185.00

PVC GLOVES 1 Piece(s) - 1 Day(s) M 21.7 Brown 26 7.3 1.5 4907026065043 377-3990 - - - 118 The gloves are made of polyvinyl chloride with excellent oil-resistance and are made to be especially soft. Seamless knitting on the back so they are comfortable to wear. Gloves with a unique curvilinear form that doesn't hinder hand movement so the wearer doesn't tire easily. Manufacturing of mechanical parts. Construction / civil engineering. Vinyl Chloride Knitted Cotton Antibacterial and Odor-resistant Processing 1 Pair

฿ 185.00

PVC GLOVES 1 Piece(s) - 12 Day(s) S 19.0 Brown 26 7.0 1.5 4907026065029 398-5890 - - - 115 The gloves are made of polyvinyl chloride with excellent oil-resistance and are made to be especially soft. Seamless knitting on the back so they are comfortable to wear. Gloves with a unique curvilinear form that doesn't hinder hand movement so the wearer doesn't tire easily. Manufacturing of mechanical parts. Construction / civil engineering. Vinyl Chloride Knitted Cotton Antibacterial and Odor-resistant Processing 1 Pair

฿ 1,870.12

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 22.4 - - 7.9 - 4907026069065 857-1909 1250.000 Front: PVC Back: cotton knitting hand - - - - - - -

฿ 1,870.12

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) LL 25 - - 8.1 - 4907026069072 857-1910 1350.000 Front: PVC Back: cotton knitting hand - - - - - - -

฿ 1,870.12

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

19 Day(s) M 21.4 - - 7.1 - 4907026069041 857-1911 1210.000 Front: PVC Back: cotton knitting hand - - - - - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Gloves made of PVC and excellent in oil resistance, especially gloves that emphasize softness.

Specification

●Color:Brown
●SPQ(pair):10
●Thickness: Approx. 1.31mm
●With Back Cloth

Materials

●Front: Polyvinyl Chloride
●Back: Cotton Knitted Hand