(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Oil Resistance]PVC Gloves

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 233.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
632-L
632-M
633-L
633-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Size Detail Type Around Palm
(cm)
Total Length
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Features Amount Of Content

฿ 264.00

PVC GLOVES 1 Piece(s) 10 Day(s) Palm Coat L - 25.5 29 8.0 4907026063261 377-3892 198 They are made of polyvinyl chloride so they have excellent oil-resistance. This is a durable type that exerts power in hard work. 1 Pair

฿ 264.00

PVC GLOVES 1 Piece(s) 12 Day(s) Palm Coat M - 23.5 29 7.0 4907026063247 377-3906 174 They are made of polyvinyl chloride so they have excellent oil-resistance. This is a durable type that exerts power in hard work. 1 Pair

฿ 233.00

PVC GLOVES 5 Piece(s) 5 Day(s) Long L Long Type 25 34.0 8.2 4907026063360 377-3914 228 They are made of polyvinyl chloride so they have excellent oil-resistance. This is a durable type that exerts power in hard work. A long-sleeve long type. They are made of polyvinyl chloride so they have excellent oil-resistance, are acid-proof and alkali resistance. Appropriate for hard work with excellent abrasion-resistance and weather resistance. Long type with an overall wristband length of 34 cm. 1 Pair

฿ 269.00

PVC GLOVES 1 Piece(s) 10 Day(s) Long M Long Type 22.5 34.0 7.6 4907026063346 377-3922 207 They are made of polyvinyl chloride so they have excellent oil-resistance. This is a durable type that exerts power in hard work. A long-sleeve long type. They are made of polyvinyl chloride so they have excellent oil-resistance, are acid-proof and alkali resistance. Appropriate for hard work with excellent abrasion-resistance and weather resistance. Long type with an overall wristband length of 34 cm. 1 Pair

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    Oil Resistance / Solvent Resistance
  • Color
    Brown
  • Thickness(mm)
    1.5
  • Use
    Work that deals with machine manufacturing industry and oil. Construction / civil engineering work, fishery.
  • Material List
    Vinyl Chloride
  • Lining Material
    Knitted Cotton Fabric
  • Other specifications
    Antibacterial and Odor-resistant Processing
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Made of vinyl chloride with excellent oil resistance.
· Durable type that demonstrates its power in hard work.
[Applications]
· Machinery production industry, handling of oil
· Construction / civil engineering, fishing.

Part Number
632-L
632-M
633-L
633-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Size Detail Type Around Palm
(cm)
Total Length
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Features Amount Of Content

฿ 264.00

PVC GLOVES 1 Piece(s) 10 Day(s) Palm Coat L - 25.5 29 8.0 4907026063261 377-3892 198 They are made of polyvinyl chloride so they have excellent oil-resistance. This is a durable type that exerts power in hard work. 1 Pair

฿ 264.00

PVC GLOVES 1 Piece(s) 12 Day(s) Palm Coat M - 23.5 29 7.0 4907026063247 377-3906 174 They are made of polyvinyl chloride so they have excellent oil-resistance. This is a durable type that exerts power in hard work. 1 Pair

฿ 233.00

PVC GLOVES 5 Piece(s) 5 Day(s) Long L Long Type 25 34.0 8.2 4907026063360 377-3914 228 They are made of polyvinyl chloride so they have excellent oil-resistance. This is a durable type that exerts power in hard work. A long-sleeve long type. They are made of polyvinyl chloride so they have excellent oil-resistance, are acid-proof and alkali resistance. Appropriate for hard work with excellent abrasion-resistance and weather resistance. Long type with an overall wristband length of 34 cm. 1 Pair

฿ 269.00

PVC GLOVES 1 Piece(s) 10 Day(s) Long M Long Type 22.5 34.0 7.6 4907026063346 377-3922 207 They are made of polyvinyl chloride so they have excellent oil-resistance. This is a durable type that exerts power in hard work. A long-sleeve long type. They are made of polyvinyl chloride so they have excellent oil-resistance, are acid-proof and alkali resistance. Appropriate for hard work with excellent abrasion-resistance and weather resistance. Long type with an overall wristband length of 34 cm. 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1