(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC gloves new oil resistant

PVC gloves new oil resistant

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 592.26 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
068-LL
068-M
968-L
968-LL
968-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Specifications The intended use Size Detail Type Around Palm
(cm)
Length of Middle Finger
(cm)
Thickness
(mm)
JAN Code Trusco Code Weight (g) Material 1 Materials 2 Mass
(g)
Features Use Material List Lining Material Other specifications Amount Of Content

฿ 592.26

PVC GLOVES 1 Pack(s)

3 Pieces Per Package

12 Day(s) - - LL With non-slip 25 8.1 Approximately 1.31 4907026006879 825-3132 405.000 Front: PVC Lining: cotton - - Oil resistant - - Antibacterial deodorization processing 1 bag (3 pairs)

฿ 592.26

PVC GLOVES 1 Pack(s)

3 Pieces Per Package

12 Day(s) - - M With non-slip 21.4 7.1 Approximately 1.31 4907026006848 825-3133 363.000 Front: PVC Lining: cotton - - Oil resistant - - Antibacterial deodorization processing 1 bag (3 pairs)

฿ 1,518.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Palm Coat Oil Resistance / Solvent Resistance L - 21.6 8.2 1.6 4907026096863 432-3602 - - - 1220 The back cloth is made through seamless knitting that feels comfortable and is it easy to use. Manufacturing of mechanical parts. Vinyl Chloride Cotton Deodorization 1 Bag (10 Pairs)

฿ 1,518.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Palm Coat Oil Resistance / Solvent Resistance LL - 23.2 8.5 1.6 4907026096870 432-3611 - - - 1320 The back cloth is made through seamless knitting that feels comfortable and is it easy to use. Manufacturing of mechanical parts. Vinyl Chloride Cotton Deodorization 1 Bag (10 Pairs)

฿ 1,518.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) Palm Coat Oil Resistance / Solvent Resistance M - 20.4 7.6 1.6 4907026096849 432-3629 - - - 1180 The back cloth is made through seamless knitting that feels comfortable and is it easy to use. Manufacturing of mechanical parts. Vinyl Chloride Cotton Deodorization 1 Bag (10 Pairs)

Basic Specifications

Product Description

[Features]
·Gloves with excellent oil resistance.
·The lining is seamlessly knitted with no seams, making it soft to the touch and comfortable to use.

Part Number
068-LL
068-M
968-L
968-LL
968-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Specifications The intended use Size Detail Type Around Palm
(cm)
Length of Middle Finger
(cm)
Thickness
(mm)
JAN Code Trusco Code Weight (g) Material 1 Materials 2 Mass
(g)
Features Use Material List Lining Material Other specifications Amount Of Content

฿ 592.26

PVC GLOVES 1 Pack(s)

3 Pieces Per Package

12 Day(s) - - LL With non-slip 25 8.1 Approximately 1.31 4907026006879 825-3132 405.000 Front: PVC Lining: cotton - - Oil resistant - - Antibacterial deodorization processing 1 bag (3 pairs)

฿ 592.26

PVC GLOVES 1 Pack(s)

3 Pieces Per Package

12 Day(s) - - M With non-slip 21.4 7.1 Approximately 1.31 4907026006848 825-3133 363.000 Front: PVC Lining: cotton - - Oil resistant - - Antibacterial deodorization processing 1 bag (3 pairs)

฿ 1,518.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Palm Coat Oil Resistance / Solvent Resistance L - 21.6 8.2 1.6 4907026096863 432-3602 - - - 1220 The back cloth is made through seamless knitting that feels comfortable and is it easy to use. Manufacturing of mechanical parts. Vinyl Chloride Cotton Deodorization 1 Bag (10 Pairs)

฿ 1,518.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Palm Coat Oil Resistance / Solvent Resistance LL - 23.2 8.5 1.6 4907026096870 432-3611 - - - 1320 The back cloth is made through seamless knitting that feels comfortable and is it easy to use. Manufacturing of mechanical parts. Vinyl Chloride Cotton Deodorization 1 Bag (10 Pairs)

฿ 1,518.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) Palm Coat Oil Resistance / Solvent Resistance M - 20.4 7.6 1.6 4907026096849 432-3629 - - - 1180 The back cloth is made through seamless knitting that feels comfortable and is it easy to use. Manufacturing of mechanical parts. Vinyl Chloride Cotton Deodorization 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1