(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
621-2L |
621-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 196.00 |
PVC GLOVES | 1 Piece(s) | 12 Day(s) | LL | 26.0 | 8.5 | 4907026062172 | 377-3876 | 200 | 1 Pair | ||
฿ 196.00 |
PVC GLOVES | 1 Piece(s) | 1 Day(s) | L | 25.5 | 8.0 | 4907026062165 | 377-3884 | 175 | 1 Pair |
Polyvinyl chloride gloves for heavy work with enhanced grip and oil resistance.
[Features]
·Gloves with enhanced oil and abrasion resistance while emphasizing workability, making them suitable for hard work.
·A special anti-slip treatment has been applied to the granules to ensure a good grip even when working with oil.
[Applications]
·Ideal for machine building and assembly work, oil handling, fishing, construction, civil engineering, mining, printing, etc.
* Do not use for cooking.
Part Number |
---|
621-2L |
621-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 196.00 |
PVC GLOVES | 1 Piece(s) | 12 Day(s) | LL | 26.0 | 8.5 | 4907026062172 | 377-3876 | 200 | 1 Pair | ||
฿ 196.00 |
PVC GLOVES | 1 Piece(s) | 1 Day(s) | L | 25.5 | 8.0 | 4907026062165 | 377-3884 | 175 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?