(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single action apron A model (OTAN1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OTAN1
OTAW1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Thickness
(mm)
Color Details JAN Code Trusco Code Amount Of Content

฿ 1,176.00

APRONS 1 Piece(s) 10 Day(s) - 0.27 Navy Blue 4936963200019 352-9983 1 pc.

฿ 1,176.00

APRONS 1 Piece(s) 10 Day(s) White 0.30 White 4936963200002 352-9991 1 pc.

Basic Specifications

  • Product Model
    One touch type
  • Specifications
    Waterproof
  • Length (cm)
    113
  • Width (cm)
    85
  • Mass(g)
    150
  • Features
    Dual leg separate type making it suitable for walking work, as it does not stick to one's legs.
  • Use
    For processing marine products, other food products, supply center of school meals, car wash, and dairy farming, etc.
  • Specifications
    No Shoulder Strap
  • Material Quality
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A split leg type that won't cling to the legs; ideal for work that requires a lot of walking.
· A type that can be put on or removed in a single-action. Does not use any shoulder straps and is put on by simply fitting to the waist.
· Uses rip-resistant material made with strong nylon filaments arranged in a wave form (without being woven) and then covered on both faces with a special compound PVC film.
[Applications]
· For use in fisheries, food processing, food supply centers, washing vehicles, dairy farming, etc.

Part Number
OTAN1
OTAW1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Thickness
(mm)
Color Details JAN Code Trusco Code Amount Of Content

฿ 1,176.00

APRONS 1 Piece(s) 10 Day(s) - 0.27 Navy Blue 4936963200019 352-9983 1 pc.

฿ 1,176.00

APRONS 1 Piece(s) 10 Day(s) White 0.30 White 4936963200002 352-9991 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1