- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Freely Extending Pole, Magic Wall
Specifications of 570046
-
- Product Model
- Curing Sheet
-
- Quantity in box(Pieces)
- 4
-
- Applicable Size(mm)
- 1600~3600
-
- JAN Code
- 4560241570046
-
- Trusco Code
- 324-8615
-
- Mass(g)
- 6,000/Box
-
- Features
- Pole is 1.6-3.6 m expandable. Various ceiling heights are available. Lightweight because it made of aluminum. Mounting and carrying can be performed by a single person.
-
- Use
- Temporary curing when remodeling, renovating, etc.
-
- Specifications
- Telescopic
-
- Material / Head Part
- Resin
-
- Material / Pole Part
- Aluminum
-
- Amount Of Content
- 1 Box (4 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 20,461.00
฿ 18,824.12
|
OPTIONS FOR CURING SHEETS
|
1 Pack(s)
|
4 Pieces Per Package
|
|
1 Day(s)
|
1 Box (4 pcs) |
Basic Specifications
-
- Product Model
- Curing Sheet
-
- Quantity in box(Pieces)
- 4
-
- Applicable Size(mm)
- 1600~3600
-
- JAN Code
- 4560241570046
-
- Trusco Code
- 324-8615
-
- Mass(g)
- 6,000/Box
-
- Features
- Pole is 1.6-3.6 m expandable. Various ceiling heights are available. Lightweight because it made of aluminum. Mounting and carrying can be performed by a single person.
-
- Use
- Temporary curing when remodeling, renovating, etc.
-
- Specifications
- Telescopic
-
- Material / Head Part
- Resin
-
- Material / Pole Part
- Aluminum
-
- Amount Of Content
- 1 Box (4 pcs)
Product Description
[Features]
·The pole can be stretched from 1.6 to 3.6 m. Suitable for various ceiling heights
·The aluminum pole is lightweight. Can be transported and installed by one person
[Applications]
·Temporary protection for remodeling and repair work
Specifications of 570046
-
- Product Model
- Curing Sheet
-
- Quantity in box(Pieces)
- 4
-
- Applicable Size(mm)
- 1600~3600
-
- JAN Code
- 4560241570046
-
- Trusco Code
- 324-8615
-
- Mass(g)
- 6,000/Box
-
- Features
- Pole is 1.6-3.6 m expandable. Various ceiling heights are available. Lightweight because it made of aluminum. Mounting and carrying can be performed by a single person.
-
- Use
- Temporary curing when remodeling, renovating, etc.
-
- Specifications
- Telescopic
-
- Material / Head Part
- Resin
-
- Material / Pole Part
- Aluminum
-
- Amount Of Content
- 1 Box (4 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 20,461.00
฿ 18,824.12
|
OPTIONS FOR CURING SHEETS
|
1 Pack(s)
|
4 Pieces Per Package
|
|
1 Day(s)
|
1 Box (4 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●The pole is extendable and retractable from 1.6 to 3.6m.
●Possible to correspond to various ceiling heights.
●Because it is an aluminum pole, it is lightweight.
●Transportation installation is possible even for one person.Usage
●Temporary curing in remodeling/renovation work etc.Specification
●Compatible Size(mm):1600 to 3600
●Q'ty Per Box(piece):4
●ExtendableMaterials
●Head Part: Resin
●Pole Part: Aluminum Alloy
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?