(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ASBS-A |
ASBS-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) |
Detail Type | JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,769.00 |
CURING SHEETS | 1 Piece(s) | 12 Day(s) | 0.15 | For Floor | 4980356008126 | 299-3261 | 12.5 | 1 Roll | ||
฿ 4,537.00 |
CURING SHEETS | 1 Piece(s) | 1 Day(s) | 0.1 | For Walls | 4980356008102 | 299-3279 | 8.5 | 1 Roll |
A curing sheet that is flexible and has good work efficiency on site.
[Features]
·Contains the words "anti-scattering sheet" ideal for curing asbestos recovery work.
·It has a slight non-slip property to ensure the safety of workers.
[Applications]
·Ideal for hardening earthen floors, walls and floors, and for dust protection.
Part Number |
---|
ASBS-A |
ASBS-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) |
Detail Type | JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,769.00 |
CURING SHEETS | 1 Piece(s) | 12 Day(s) | 0.15 | For Floor | 4980356008126 | 299-3261 | 12.5 | 1 Roll | ||
฿ 4,537.00 |
CURING SHEETS | 1 Piece(s) | 1 Day(s) | 0.1 | For Walls | 4980356008102 | 299-3279 | 8.5 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?