(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Floorboards SIKIRAKU

Floorboards SIKIRAKU

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SIKIRA-KU

  • Product Model
    Curing Sheet
  • Thickness(mm)
    10
  • Width x Length(m)
    1.2X2.4
  • Color
    Black
  • Trusco Code
    465-7195
  • Mass(kg)
    23
  • Features
    Light weight floor boards that replace steel plates used at construction sites. No heavy machinery is required for installation or removal.
  • Material Quality
    High Density Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
SIKIRA-KU SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 24,630.03

฿ 17,275.50

TEMPORARY MATS 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    10
  • Width x Length(m)
    1.2X2.4
  • Color
    Black
  • Trusco Code
    465-7195
  • Mass(kg)
    23
  • Features
    Light weight floor boards that replace steel plates used at construction sites. No heavy machinery is required for installation or removal.
  • Material Quality
    High Density Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lightweight plates made of resin to be used in place of steel bottom plates on work sites.
· Heavy equipment is not needed for installation and removal.

Specifications of SIKIRA-KU

  • Product Model
    Curing Sheet
  • Thickness(mm)
    10
  • Width x Length(m)
    1.2X2.4
  • Color
    Black
  • Trusco Code
    465-7195
  • Mass(kg)
    23
  • Features
    Light weight floor boards that replace steel plates used at construction sites. No heavy machinery is required for installation or removal.
  • Material Quality
    High Density Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
SIKIRA-KU SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 24,630.03

฿ 17,275.50

TEMPORARY MATS 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1