(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Interchangeable poster panel.
Part Number |
---|
FPS-A1S |
FPS-A2S |
FPS-A3S |
FPS-A4S |
FPS-B1S |
FPS-B2S |
FPS-B3S |
FPS-B4S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Poster Size | Outside Dimensions Length (mm) | Outside Dimensions Width (mm) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,743.34 | PANEL BOARD | 1 Piece(s) | 12 Day(s) | Other | A1 | 849 | 602 | 4562352725865 | 433-0595 | 1000 | ||
฿ 1,266.67 | PANEL BOARD | 1 Piece(s) | 12 Day(s) | 600 x 450 | A2 | 602 | 428 | 4562352725872 | 433-0609 | 500 | ||
฿ 898.34 | PANEL BOARD | 1 Piece(s) | 1 Day(s) | 450 x 300 | A3 | 428 | 305 | 4562352725889 | 433-0617 | 300 | ||
฿ 686.67 | PANEL BOARD | 1 Piece(s) | 12 Day(s) | Other | A4 | 305 | 218 | 4562352725896 | 433-0625 | 200 | ||
฿ 2,270.00 | PANEL BOARD | 1 Piece(s) | 1 Day(s) | Other | B1 | 1038 | 736 | 4562352725827 | 433-0633 | 1400 | ||
฿ 1,425.00 | PANEL BOARD | 1 Piece(s) | 12 Day(s) | Other | B2 | 736 | 523 | 4562352725834 | 433-0641 | 800 | ||
฿ 873.45 | PANEL BOARD | 1 Piece(s) | 1 Day(s) | 600 x 350 | B3 | 523 | 372 | 4562352725841 | 433-0650 | 400 | ||
฿ 716.48 | PANEL BOARD | 1 Piece(s) | 1 Day(s) | Other | B4 | 372 | 265 | 4562352725858 | 433-0668 | 200 |
Loading...
Product Model | Bulletin Board / Panel Board | Advantage | Replaceable poster panel. | Accessories | Metal hanger |
---|---|---|---|---|---|
Frame Material | Aluminum | Surface Cover Material | Vinyl Chloride | Back Board Material | Foam Board |
Hanging Bracket Material | Steel |
How can we improve?
How can we improve?