(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It can be used to easily paste posters, bulletins and the like simply by peeling off the thin paper on the surface.
Part Number |
---|
AA1-1700 |
AA2-850 |
AB1-2400 |
AB2-1200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Poster Size | Outside Dimensions Length (mm) | Outside Dimensions Width (mm) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 838.82 | PANEL BOARD | 1 Piece(s) | 1 Day(s) | 600 x 900 | A1 | 605 | 910 | 4977114802898 | 400-7662 | 450 | ||
฿ 428.34 | PANEL BOARD | 1 Piece(s) | 1 Day(s) | 450 x 600 | A2 | 455 | 605 | 4977114803710 | 400-7671 | 225 | ||
฿ 1,210.00 | PANEL BOARD | 1 Piece(s) | 1 Day(s) | Other | B1 | 760 | 1080 | 4977114802867 | 400-7689 | 670 | ||
฿ 611.07 | PANEL BOARD | 1 Piece(s) | 1 Day(s) | Other | B2 | 540 | 760 | 4977114802874 | 400-7697 | 340 |
Loading...
Product Model | Bulletin Board / Panel Board | Thickness(mm) | 7 | Advantage | By simply peeling off the thin paper on the surface, posters and bulletin items can easily be stuck on neatly. |
---|---|---|---|---|---|
Specifications | With Single-sided Glue |
How can we improve?
How can we improve?