1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Graph (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Small Graph
  • Small Graph
  • Small Graph
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 11,895.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is ideal for sales performance and inventory management.
·It can be used vertically and horizontally.
·Comes with a water-based OHP marker.

Features

●You can use it vertically or horizontally.
●It is with an aqueous OHP marker.

Specification

●With suspension metal fitting

Materials

●Frame: Aluminum
●Surface: Recycled Pet Resin
●Tape: Polyester
Part Number
SG220SALE
SG240SALE
SG316SALE
SG332SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDigits
(Row)
Tape color Frontage
(mm)
JAN Code Trusco Code Mass
(g)

฿ 11,895.00

฿ 10,943.40

PANEL BOARDS 1 Piece(s) 40 Day(s) 20Orange and Green454-463-96932100

฿ 16,614.00

฿ 15,283.22

PANEL BOARDS 1 Piece(s) 40 Day(s) 40Orange and Green8144580167122020463-97073500

฿ 13,011.00

฿ 11,968.82

PANEL BOARDS 1 Piece(s) 40 Day(s) 16Orange, Olive and Green4784580167122037463-97152200

฿ 18,154.00

฿ 16,701.68

PANEL BOARDS 1 Piece(s) 40 Day(s) 32Orange, Olive and Green8604580167122044463-97233700

Loading...

  1. 1

Basic Information

Product Model Option for the Whiteboard Depth(mm) 18 Height(mm) 553
Advantage Most suitable for business results and inventory management. Can be used by length and width. It includes a water-based OHP marker. Specifications Hanging Fixture Frame Material Aluminum
Surface Material Recycled PET Resin Tape Material Polyester