(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Component Easy-Foaming Foam Urethane Hyper Foam

One-Component Easy-Foaming Foam Urethane Hyper Foam

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 33394

  • Product Type
    Foam Urethane
  • Color
    Light Green
  • Foam Volume(L)
    25±2
  • Surface hardening(Minute)
    Approx. 12
  • Internal hardening time (possible working time)(Minute)
    Approximately 27
  • JAN Code
    4006209333945
  • Trusco Code
    442-8617
  • Mass(g)
    650
  • Features
    Not a single use type, and can be stored after use. CFC-free type. Conforms to flammability class B2 of the German Institute for Standardization DIN (self-extinguishing).
  • Application
    Used to fill clearances around window frames and doors or used to fill clearances in gas pipes, other pipes and ducts.
  • Material/main components
    Urethane Plastic
  • Amount Of Content
    1 pc (500 ml)
Part Number
33394
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,226.21

FOAM URETHANES 1 Piece(s) Quote 1 pc (500 ml)

Basic Specifications

  • Product Type
    Foam Urethane
  • Color
    Light Green
  • Foam Volume(L)
    25±2
  • Surface hardening(Minute)
    Approx. 12
  • Internal hardening time (possible working time)(Minute)
    Approximately 27
  • JAN Code
    4006209333945
  • Trusco Code
    442-8617
  • Mass(g)
    650
  • Features
    Not a single use type, and can be stored after use. CFC-free type. Conforms to flammability class B2 of the German Institute for Standardization DIN (self-extinguishing).
  • Application
    Used to fill clearances around window frames and doors or used to fill clearances in gas pipes, other pipes and ducts.
  • Material/main components
    Urethane Plastic
  • Amount Of Content
    1 pc (500 ml)

Product Description

Not a single-use type, allowing storage partway through. Non-freon type. Conforms to flammability class B2 of the German Institute for Standardization DIN (self-extinguishing). Used to fill clearances around window frames and doors. Used to fill gaps in gas pipes, other pipes, and ducts.

Specifications of 33394

  • Product Type
    Foam Urethane
  • Color
    Light Green
  • Foam Volume(L)
    25±2
  • Surface hardening(Minute)
    Approx. 12
  • Internal hardening time (possible working time)(Minute)
    Approximately 27
  • JAN Code
    4006209333945
  • Trusco Code
    442-8617
  • Mass(g)
    650
  • Features
    Not a single use type, and can be stored after use. CFC-free type. Conforms to flammability class B2 of the German Institute for Standardization DIN (self-extinguishing).
  • Application
    Used to fill clearances around window frames and doors or used to fill clearances in gas pipes, other pipes and ducts.
  • Material/main components
    Urethane Plastic
  • Amount Of Content
    1 pc (500 ml)
Part Number
33394
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,226.21

FOAM URETHANES 1 Piece(s) Quote 1 pc (500 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1