1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade (for Metal)【5 Pieces Per Package】 (Part Number)

Jigsaw Blade (for Metal)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 309.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High grade materials are used for a jigsaw blade with both high cutting ability and durability. For cutting ironwork, aluminum, etc.

Part Number
3110
3111
3113
3410
3411
3413
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipUse Product Model TPI Cutting Capacity Aluminum
(mm)
Cutting Depth Ferrous Material
(mm)
Cutting Depth Non-ferrous metal
(mm)
Cutting Capacity Mild Steel Plate
(mm)
JAN code Trusco Code Mass
(g)
Compatible Models

฿ 407.00

MPS JIG SAW BLADE 1 Pack(s)

5 Pieces Per Package

12 Day(s) Mild Steel Plate / Aluminum AlloyBosch Type281.0~21.0~21.0~21–24028655031107442-502228.4 (/Package)Bosch, Makita, Hitachi, Ryobi and other T-Shank Jig Saws

฿ 450.00

MPS JIG SAW BLADE 1 Pack(s)

5 Pieces Per Package

11 Day(s) Mild Steel Plate / Aluminum AlloyBosch Type211.5–31.5–31.5–31.5–34028655031114442-503127.3 (/Package)Bosch, Makita, Hitachi, Ryobi and other T-Shank Jig Saws

฿ 309.62

MPS JIG SAW BLADE 1 Pack(s)

5 Pieces Per Package

31 Day(s) Aluminum AlloyBosch Type123.0~63.0~63.0~6-4028655031138442-505727.7 (/Package)Bosch, Makita, Hitachi, Ryobi and other T-Shank Jig Saws

฿ 383.33

MPS JIG SAW BLADE 1 Pack(s)

5 Pieces Per Package

12 Day(s) Mild Steel Plate / Aluminum AlloyCombined Use Type281.0~21.0~21.0~21–24028655034108442-513827.6 (/Package)For Makita, Hitachi, Ryobi, B&D

฿ 309.62

MPS JIG SAW BLADE 1 Pack(s)

5 Pieces Per Package

31 Day(s) Mild Steel Plate / Aluminum AlloyCombined Use Type211.5–31.5–31.5–31.5–34028655034115442-514627.5 (/Package)For Makita, Hitachi, Ryobi, B&D

฿ 309.47

MPS JIG SAW BLADE 1 Pack(s)

5 Pieces Per Package

31 Day(s) Aluminum AlloyCombined Use Type123.0~63.0~63.0~6-4028655034139442-516226.6 (/Package)For Makita, Hitachi, Ryobi, B&D

Loading...

  1. 1

Basic Information

Material Properties High Speed Steel Cutting Type Straight Line Thickness(mm) 1
Total Length(mm) 75 Effective Cutting Length(mm) 50 Quantity per pack(Sheets) 5