1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Off Wheel "SG-PLUS" (Part Number)

PRD CUT-OFF WHEELSSG-PLUS

Cut-Off Wheel "SG-PLUS"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 132.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●It is a high-quality model SG-PLUS series boasting high quality and long service life.
●Optimum for thin sheet metal with x-SLIM type 0.8mm thickness and hardness S.

Usage

●For cutting stainless steel, standard steel.

Specification

●Q'ty Per Pack(sheet):25
●Grain Size(#):60
●Hardness:S
●Outer Diameter x Blade Thickness x Hole Diameter(mm):105 x 0.8 x 15.0
●Max Operating Speed(rpm):14500
●Working Tool: Disk Grinder
Part Number
EHT105SGP941515
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 132.00

PRD CUT-OFF WHEELSSG-PLUS 25 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel Abrasive A
Particle Size(#) 60 Hardness S Outside Diameter(mm) 105
Blade Thickness(mm) 0.8 Inner Diameter(mm) 15 Maximum Operating Rotational Speed(rpm) 14500
Number Contained(Sheets) 25 JAN Code 4007220941515 Trusco Code 449-6710
Mass(g) 22 Features The high performance SG-PLUS series boasts high quality and a long life. Maximally smooth high power tool. X-SLIM type 0.8 mm thickness and S-hardness ideal for thin sheet metal. Capable of high speed cutting without leaving burrs and comfortable work. Use For cutting stainless steel or standard steel.
The Tool Used Disc Grinder