(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Food-Grade Lubricant. Materials / Main Components: Vegetable Oil (KLUEBER-L40)

Food-Grade Lubricant. Materials / Main Components: Vegetable Oil (KLUEBER-L40)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KLUEBER-L40
KLUEBER-L402N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 422.63

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 8 Day(s) 4582274000048 324-1459 253 1 pc (300 ml)

฿ 751.72

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 8 Day(s) 4582274000055 324-1467 373 1 pc (400 ml)

Basic Specifications

  • Product Model
    Spray
  • NSF
    NSF 3H
  • Features
    It can be used in places that come into contact with food because it uses food-grade oils and fats as its raw material.
  • Operating Temperature Range(°C)
    -10 – 100
  • Material / Primary Component
    Plant Oils
  • Color
    Light Yellow
  • Use
    Rice processing machines, manufacturing lines for food and beverages, processing machinery, mold release for food, prevention of adhesion.
  • Specifications
    NSF 3H/H1 Authorization

Product Description

[Features]
· It can be used in places that come into contact with food because it uses food-grade oils and fats as its raw material.
· NSF 3H/H1 registered oil for food machinery.
[Applications]
· Rice processing machines, manufacturing lines for food and beverages, processing machinery, mold release for food, prevention of adhesion.

Part Number
KLUEBER-L40
KLUEBER-L402N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 422.63

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 8 Day(s) 4582274000048 324-1459 253 1 pc (300 ml)

฿ 751.72

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 8 Day(s) 4582274000055 324-1467 373 1 pc (400 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1