(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flanging Tool for Flexible Tube (K1000-4H)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K1000-4H
K1000-6H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Outer Diameter (mm) JAN Code Dorasuco Code Mass
(g)

฿ 3,794.06

HTB FLARING TOOL 1 Piece(s) 31 Day(s) 13 4562158250011 253-8245 910

฿ 3,793.31

HTB FLARING TOOL 1 Piece(s) 31 Day(s) 20 4562158250028 253-8253 905

Basic Specifications

  • Product Model
    Flanging Tools
  • Scale Type
    For Millimeter
  • Features
    A dedicated tool for flexible tube 3-thread caulking (hammer type). Caulking work can be confirmed at the punching groove without having to remove the flex.
  • Intended Use
    Dedicated tools for use with special 3-tier caulked flexible stainless steel tube.

Product Description

[Features]
· Dedicated tools for use with special 3-ridge caulked flexible tube (hammer type).
· Caulking work can be confirmed at the punching groove without having to remove the flex.
[Applications]
· Dedicated tools for use with special 3-tier caulked flexible stainless steel tube.

Part Number
K1000-4H
K1000-6H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Outer Diameter (mm) JAN Code Dorasuco Code Mass
(g)

฿ 3,794.06

HTB FLARING TOOL 1 Piece(s) 31 Day(s) 13 4562158250011 253-8245 910

฿ 3,793.31

HTB FLARING TOOL 1 Piece(s) 31 Day(s) 20 4562158250028 253-8253 905

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A special tool for caulking three sides(hammer type) of flexible tube.
●Completion of caulking work can be confirmed in the furrow part of the punch without taking out the set flexible.

Usage

●Flexible tube made of stainless steel 3 ridge caulking tool.

Specification

●SPQ(piece):5