(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
R70007 |
R90007 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Intended Use | JAN Code | Dorasuco Code |
---|---|---|---|---|---|---|---|---|
฿ 422.80 |
RTB TUBE CUTTER | 1 Piece(s) | 31 Day(s) | for Copper Pipe | 4991756103717 | 249-6445 | ||
฿ 340.00 |
RTB TUBE CUTTER | 1 Piece(s) | 12 Day(s) | For Copper Pipe, Stainless Steel Pipe | 4991756031522 | 249-6461 |
[Features]
· Thin bladed strong type that demonstrates incredible sharpness.
· Dedicated copper pipe use.
[Applications]
· Dedicated cutter wheel for Tube Cutter 28 Plus, 42 Plus, 42 PL Plus and 42 PC Plus.
Part Number |
---|
R70007 |
R90007 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Intended Use | JAN Code | Dorasuco Code |
---|---|---|---|---|---|---|---|---|
฿ 422.80 |
RTB TUBE CUTTER | 1 Piece(s) | 31 Day(s) | for Copper Pipe | 4991756103717 | 249-6445 | ||
฿ 340.00 |
RTB TUBE CUTTER | 1 Piece(s) | 12 Day(s) | For Copper Pipe, Stainless Steel Pipe | 4991756031522 | 249-6461 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?