(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Jumbo Cutter" (Benchtop Type)_Spare Blade

"Jumbo Cutter" (Benchtop Type)_Spare Blade

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Loading...

Details

Specifications of JB710KAEBA

  • Product Model
    Cutting Machine
  • Main Body, Replacement Blade
    Blade Replacement
  • Angle of Blade(°)
    25
  • Width(mm)
    5
  • Depth(mm)
    790
  • Length(mm)
    100
  • Number of Pieces Per Pack(Set)
    1
  • JAN Code
    4516024347107
  • Trusco Code
    465-5133
  • Mass(g)
    2,100/pack
  • Specifications
    Set with Top and Bottom Blades (1 Each)
Part Number
JB710KAEBA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 29,818.00

฿ 19,972.10

MAC JUMBO CUTTER 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Model
    Cutting Machine
  • Main Body, Replacement Blade
    Blade Replacement
  • Angle of Blade(°)
    25
  • Width(mm)
    5
  • Depth(mm)
    790
  • Length(mm)
    100
  • Number of Pieces Per Pack(Set)
    1
  • JAN Code
    4516024347107
  • Trusco Code
    465-5133
  • Mass(g)
    2,100/pack
  • Specifications
    Set with Top and Bottom Blades (1 Each)

Product Description

[Features]
· Replacement blade for jumbo cutters manufactured by Maitz Corporation.

Specifications of JB710KAEBA

  • Product Model
    Cutting Machine
  • Main Body, Replacement Blade
    Blade Replacement
  • Angle of Blade(°)
    25
  • Width(mm)
    5
  • Depth(mm)
    790
  • Length(mm)
    100
  • Number of Pieces Per Pack(Set)
    1
  • JAN Code
    4516024347107
  • Trusco Code
    465-5133
  • Mass(g)
    2,100/pack
  • Specifications
    Set with Top and Bottom Blades (1 Each)
Part Number
JB710KAEBA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 29,818.00

฿ 19,972.10

MAC JUMBO CUTTER 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●For paper. 
●With a manual lever type strong paper presser.

Usage

●Cut cardboard, thick paper up to large size 710mm. 
●Cutting Thickness 4mm(depending on paper material). The blade can be polished from 4 times to 6 times(different depending on the chipping of the blade).

Specification

●Blade Angle:25°
●W x D x L(mm):5 x 790 x 100
●SPQ(set):1
●One Set of Upper and Lower Blades