(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sledgehammer (Both Sides) (41202)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
41201
41202
41203
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Nominal
(g)
JAN Code Trusco Code Mass
(g)

฿ 940.00

JAPANESE CARPENTER HAMMER 1 Piece(s) 1 Day(s) 26 85 300 4969402412018 363-4191 400

฿ 1,118.00

JAPANESE CARPENTER HAMMER 1 Piece(s) 1 Day(s) 26 88 375 4969402412025 363-4205 500

฿ 1,315.00

JAPANESE CARPENTER HAMMER 1 Piece(s) 1 Day(s) 29 93 450 4969402412032 363-4213 590

Basic Specifications

  • Product Model
    Carpentry Hammer
  • Total Length(mm)
    330
  • Head Material
    Carbon Copper
  • Handle Material
    Other
  • Features
    A hammer that is hard to remove with a horizontal wedge. One side is a plane and the other side is a convex surface so it is good for pounding the edges of planks of wood to join them.
  • Material / Grip
    Tree
Part Number
41201
41202
41203
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Nominal
(g)
JAN Code Trusco Code Mass
(g)

฿ 940.00

JAPANESE CARPENTER HAMMER 1 Piece(s) 1 Day(s) 26 85 300 4969402412018 363-4191 400

฿ 1,118.00

JAPANESE CARPENTER HAMMER 1 Piece(s) 1 Day(s) 26 88 375 4969402412025 363-4205 500

฿ 1,315.00

JAPANESE CARPENTER HAMMER 1 Piece(s) 1 Day(s) 29 93 450 4969402412032 363-4213 590

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hammer that is hard to come out with a wedge-shaped wedge.
●Since it is one side plane and the other side is convex, it is suitable for wood killing work.

Specification

●Total Length(mm):330
●SPQ(piece):10

Materials

●Head: Carbon Steel
●Handle: Natural Wood