1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Seat (Part Number)

Magnetic Seat
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 237.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MSW-7B
MSW-7LL
MSW-7M
MSW-7S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship1 Side Size
(mm)
JAN Code Trusco Code Mass
(g)

฿ 339.05

MAG MAGNET SHEET 1 Piece(s) 40 Day(s) 27X274535627103101447-302780

฿ 444.67

MAG MAGNET SHEET 1 Piece(s) 40 Day(s) 36X364535627103156447-303580

฿ 271.43

MAG MAGNET SHEET 1 Piece(s) 40 Day(s) 24X204535627103149447-304364

฿ 237.15

MAG MAGNET SHEET 1 Piece(s) 40 Day(s) 17X184535627103118447-305140

Loading...

  1. 1

Basic Information

Product Type Magnet Seat Cap Presence NA Shape Rectangular
Details Type Day of the week type Features It is a magnet marked with the day that can easily be placed upon a schedule board.