1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Hot Air Blower (Part Number)

PRH PORTABLE HOT AIR TOOL

Portable Hot Air Blower
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 60,066.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Hot air temperature Max. 650°C generation
·Built-in temperature control circuit (with display)
·Air volume adjustable
·24 hours operation possible
・ Small and compact design
·Built-in blower fan (Maximum air volume 570ℓ/min)
[Applications]
·Various heating on the line, heat source for various shrink packaging
·Drying of water-soluble inks, activation and drying of adhesives
·Heat source for heating and drying furnace

Features

●The temperature can be adjusted up to 650°C.
●Has a temperature display.

Usage

●As a heat source for various heating in the line and various shrink wrapping.
●For drying of water-based ink, activation of adhesive and drying.
●Heat source for heating drying furnace.

Specification

●Power(V):Single phase 200/230
●Capacity(kW):2.85(200V)/3.65(230V)
●W x D x H(mm):92 x 345 x 130
●Air Volume(L/min):155 to 570
●Air Pressure(Pa):350
●Noise Level(dB):50
●SPQ(piece):1
●Hot Air Temperature: Room Temperature to 650°C
●Power Cord Length: 3m
Part Number
PHS9-2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 60,066.21

฿ 52,107.44

PRH PORTABLE HOT AIR TOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Hot Air Processing Machine Power(V) Single-phase 200/230 Temperature Range(°C) Normal Temperature~650
Capacity(kW) 2.845(200V)/3.645(230V) Air volume(L/Minute) 155~570 Power Cord Length(m) 3
Width(mm) 92 Depth(mm) 345 Height(mm) 130
JAN Code 4949979561197 Trusco Code 362-2738 Mass(g) 2500
Features Temperature can be adjusted up to a maximum of 650°C. With temperature display. Air volume is adjustable. 24 hour operation. CE standard product. Use For various heating on the line and as a heat source for various shrink packaging. For drying water-soluble ink as well as activation and drying of adhesives. As a heat source for Heat-drying oven.

Please check the type/dimensions/specifications of the part PHS9-2 in the Portable Hot Air Blower series.