1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill Grinder (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 354,700.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Since six claw chucks are used, chucking can be done quickly and accurately, and high precision and efficient work is possible.

Usage

●For grinding a wide range of drills.

Specification

●Grinding Range(mm):3 to 32
●Whetstone Diameter (mm):100
●Drill Tip Angle(°):90/100/118/135/150/160/180
●Output(W):200
●SPQ(piece):1
●Power Supply: Three-Phase 200V
●Power Cord Length: 3m
Part Number
YG-32SALE
YG-200FSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Height
(mm)
Grindstone Material Trusco Code Mass
(g)

฿ 354,700.46

฿ 311,356.06

ORR DRILLING/GRINDING MACHINE 1 Piece(s) 40 Day(s) 290550385Borazon455-743370000

฿ 468,828.00

฿ 386,079.86

ORR DRILLING/GRINDING MACHINE 1 Piece(s) 40 Day(s) 500450550PA455-742580000

Loading...

  1. 1

Basic Information

Product Model Drill Grinding Machine Grindstone Dimension (Outer Diameter)(mm) 100 Grinding Range(mm) 3 to 32
Output(W) 200 Power(V) Three-Phase 200 Power Cord Length(m) 3
Drill Tip Angle(°) 90・100・118・135・150・160・180 Features 6-toothed chuck allows chucking to be quickly and accurately performed, ensuring high-accuracy, high efficiency machining. Use For a wide range of grinding on drills.