1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapping Dual Purpose Milling Machine (Part Number)

Tapping Dual Purpose Milling Machine
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 151,507.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A drilling machine with a convenient tapping mechanism.
·Equipped with a tap breakage prevention device.

Features

●A drilling machine with a convenient screw tapping mechanism.
●With tap breakage prevention device.

Specification

●Power(V):Three-Phase 200
●SPQ(piece):1
Part Number
ESD-350NT-GKSALE
ESD-350NT-GMSALE
ESD-350NTA-FKSALE
ESD-350NTA-FMSALE
ESD-460MT-JKSALE
ESD-460MT-JMSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSuitable Drill
(mm)
Power
(V)
Table Dimensions (Square)
(mm)
Table Dimensions (Round)
(mm)
Types of Tables Tapping Ability Output
(W)
Width
(mm)
Depth
(mm)
Height
(mm)
Power Cord Length
(m)
Reversal During Machining JAN Code Trusco Code Mass
(g)
Spindle Taper Spindle Revolutions 50 Hz
(rpm)
Spindle Revolutions 60 Hz
(rpm)
Spindle Pitch
(mm)
Swing
(mm)

฿ 151,507.75

฿ 130,781.49

ENS DRILLING/TAPPING MACHINE 1 Piece(s) 40 Day(s) 13Three-phase 200250X250-SquareM3~M10(S45C)4003064969852.3Applicable4562115460378175-975275000JT No.6230-2,080 (6-Stage)280-2,500 (6-Stage)75350

฿ 151,507.75

฿ 130,781.49

ENS DRILLING/TAPPING MACHINE 1 Piece(s) 40 Day(s) 13Three-phase 200-270RoundM3~M10(S45C)4003064969852.3Applicable4562115460385175-976175000JT No.6230-2,080 (6-Stage)280-2,500 (6-Stage)75350

฿ 159,974.56

฿ 133,914.70

ENS DRILLING/TAPPING MACHINE 1 Piece(s) 40 Day(s) 13Single-phase 100250X250-SquareM3~M10(S45C)4003064969851.85--456-316675000JT No.6230-2,080 (6-Stage)280-2,500 (6-Stage)75350

฿ 159,974.56

฿ 133,914.70

ENS DRILLING/TAPPING MACHINE 1 Piece(s) 40 Day(s) 13Single-phase 100-270RoundM3~M10(S45C)4003064969851.85--456-317475000JT No.6230-2,080 (6-Stage)280-2,500 (6-Stage)75350

฿ 317,594.00

฿ 261,538.66

ENS DRILLING/TAPPING MACHINE 1 Piece(s) 40 Day(s) 23Three-phase 200330X330-SquareM4~M14(S45C)75034059012502.3Applicable4562115460392456-3204140000MT No.2150 to 1,720 (6 Stages)185 to 2,100 (6 Stages)120450

฿ 317,594.00

฿ 261,538.66

ENS DRILLING/TAPPING MACHINE 1 Piece(s) 40 Day(s) 23Three-phase 200-350RoundM4~M14(S45C)75034059012502.3Applicable4562115460408456-3212140000MT No.2150 to 1,720 (6 Stages)185 to 2,100 (6 Stages)120450

Loading...

  1. 1

Basic Information

Product Model Drilling Machine Table Features A convenient drilling machine with tapping mechanism. Equipped with a tap damage prevention device.