(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·A drilling machine with a convenient tapping mechanism.
·Equipped with a tap breakage prevention device.
Part Number |
---|
ESD-350NTA-FM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Suitable Drill (mm) | Power (V) | Table Dimensions (Square) (mm) | Table Dimensions (Round) (mm) | Types of Tables | Tapping Ability | Output (W) | Width (mm) | Depth (mm) | Height (mm) | Power Cord Length (m) | Reversal During Machining | JAN Code | Trusco Code | Mass (g) | Spindle Taper | Spindle Revolutions 50 Hz (rpm) | Spindle Revolutions 60 Hz (rpm) | Spindle Pitch (mm) | Swing (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 159,974.56 ฿ 133,914.70 | ENS DRILLING/TAPPING MACHINE | 1 Piece(s) | 40 Day(s) | 13 | Single-phase 100 | - | 270 | Round | M3~M10(S45C) | 400 | 306 | 496 | 985 | 1.85 | - | - | 456-3174 | 75000 | JT No.6 | 230-2,080 (6-Stage) | 280-2,500 (6-Stage) | 75 | 350 |
Loading...
Product Model | Drilling Machine Table | Features | A convenient drilling machine with tapping mechanism. Equipped with a tap damage prevention device. |
---|
Please check the type/dimensions/specifications of the part ESD-350NTA-FM in the Tapping Dual Purpose Milling Machine series.
Part Number |
---|
ESD-350NT-GK |
ESD-350NT-GM |
ESD-350NTA-FK |
ESD-460MT-JK |
ESD-460MT-JM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Suitable Drill (mm) | Power (V) | Table Dimensions (Square) (mm) | Table Dimensions (Round) (mm) | Types of Tables | Tapping Ability | Output (W) | Width (mm) | Depth (mm) | Height (mm) | Power Cord Length (m) | Reversal During Machining | JAN Code | Trusco Code | Mass (g) | Spindle Taper | Spindle Revolutions 50 Hz (rpm) | Spindle Revolutions 60 Hz (rpm) | Spindle Pitch (mm) | Swing (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 151,507.75 | 1 Piece(s) | 40 Day(s) | 13 | Three-phase 200 | 250X250 | - | Square | M3~M10(S45C) | 400 | 306 | 496 | 985 | 2.3 | Applicable | 4562115460378 | 175-9752 | 75000 | JT No.6 | 230-2,080 (6-Stage) | 280-2,500 (6-Stage) | 75 | 350 | ||
฿ 151,507.75 | 1 Piece(s) | 40 Day(s) | 13 | Three-phase 200 | - | 270 | Round | M3~M10(S45C) | 400 | 306 | 496 | 985 | 2.3 | Applicable | 4562115460385 | 175-9761 | 75000 | JT No.6 | 230-2,080 (6-Stage) | 280-2,500 (6-Stage) | 75 | 350 | ||
฿ 159,974.56 | 1 Piece(s) | 40 Day(s) | 13 | Single-phase 100 | 250X250 | - | Square | M3~M10(S45C) | 400 | 306 | 496 | 985 | 1.85 | - | - | 456-3166 | 75000 | JT No.6 | 230-2,080 (6-Stage) | 280-2,500 (6-Stage) | 75 | 350 | ||
฿ 317,594.00 | 1 Piece(s) | 40 Day(s) | 23 | Three-phase 200 | 330X330 | - | Square | M4~M14(S45C) | 750 | 340 | 590 | 1250 | 2.3 | Applicable | 4562115460392 | 456-3204 | 140000 | MT No.2 | 150 to 1,720 (6 Stages) | 185 to 2,100 (6 Stages) | 120 | 450 | ||
฿ 317,594.00 | 1 Piece(s) | 40 Day(s) | 23 | Three-phase 200 | - | 350 | Round | M4~M14(S45C) | 750 | 340 | 590 | 1250 | 2.3 | Applicable | 4562115460408 | 456-3212 | 140000 | MT No.2 | 150 to 1,720 (6 Stages) | 185 to 2,100 (6 Stages) | 120 | 450 |
How can we improve?
How can we improve?