(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Longnose pliers 2505 (2505-140)

Longnose pliers 2505 (2505-140)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
2505-140
2505-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
JAN Code

฿ 1,640.74

KUN HAND TOOL 1 Piece(s) 3 Day(s) 140 110 4003773035015

฿ 1,712.64

KUN HAND TOOL 1 Piece(s) 3 Day(s) 160 145 4003773010869

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Medium Hard Wire Cutting Capacity(mm φ)
    2.5
  • Hard Wire Cutting Capacity(mm φ)
    1.6
  • Body / Option
    Main Body
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    Semi-round head tip shape. Gripping part is serrated to help prevent slipping. Thorough quenching to harden just the cutter part to approximately HRC60. Material is oil quenched and annealed high quality special tool steel.
  • Note
    * Comfort handle (main item) is not insulated.

Product Description

[Features]
· Ideal for gripping and cutting precision electronic parts.
· Semi-round head tip shape.
· Grip surface has linear cut for slip prevention.
· Head: Chrome plated.
· Handle: Comfort.
· Style: Straight

Part Number
2505-140
2505-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
JAN Code

฿ 1,640.74

KUN HAND TOOL 1 Piece(s) 3 Day(s) 140 110 4003773035015

฿ 1,712.64

KUN HAND TOOL 1 Piece(s) 3 Day(s) 160 145 4003773010869

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1