(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brush, INNOVA ECO Soft Brush for Oil Based Coating

Brush, INNOVA ECO Soft Brush for Oil Based Coating

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 220.50 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
129114-0040
129114-0050
129114-0060
129114-0070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Width
(mm)
Brush Standard and Size
(No.)
Quantity

฿ 220.50

BRUSHES FOR OILY PAINT 1 Piece(s) 6 Day(s) 40 15 1 pc.

฿ 267.28

BRUSHES FOR OILY PAINT 1 Piece(s) 3 Day(s) 50 20 1 pc.

฿ 278.76

BRUSHES FOR OILY PAINT 1 Piece(s) 6 Day(s) 60 25 1 pc.

฿ 305.63

BRUSHES FOR OILY PAINT 1 Piece(s) 3 Day(s) 70 30 1 pc.

Basic Specifications

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Chemical Fiber
  • Bristle Color
    White
  • Details Of Bristles Material
    Wave Fiber
  • Model
    Diagonal Strainer
  • Feature 1
    The method of attaching the bristles is by thermal fusion, which improves the effective hair length and makes it compatible with strong solvent paints.
  • Handle Portion Material
    Resin (100% Reformed PP)
  • Quantity
    1 pc.

Product Description

Wave fibers achieve impressive paint absorption. Hard bristles for application of epoxy, etc., oil-based paint, and rust-proofing agents.

[Features]
· Eco-friendly brush that has evolved beyond wave fiber bristles.
· Bristle material changed from animal hair to 100% synthetic fiber to meet the demand for a more stable product supply. New style of wave fiber brush that can be selected by bristle type, increasingly an indispensable item.
· Bristles used to be held in place by adhesive but are now welded in place, resulting in improved effective bristle length.
· Handle has been changed from wood to resin (100% recycled PP) in order to conserve natural resources and improve measures against deforestation. The hexagonal handle uses elastomer resin for better grip, and to meet work efficiency requirements.
· Wave fibers achieve impressive paint absorption. The wave fibers absorb a lot of paint, so one dip in the paint can cover a wide area. Also, since the paint is uniformly discharged, the painted surface has no bumps, so this brush is recommended even for painting beginners.

Part Number
129114-0040
129114-0050
129114-0060
129114-0070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Width
(mm)
Brush Standard and Size
(No.)
Quantity

฿ 220.50

BRUSHES FOR OILY PAINT 1 Piece(s) 6 Day(s) 40 15 1 pc.

฿ 267.28

BRUSHES FOR OILY PAINT 1 Piece(s) 3 Day(s) 50 20 1 pc.

฿ 278.76

BRUSHES FOR OILY PAINT 1 Piece(s) 6 Day(s) 60 25 1 pc.

฿ 305.63

BRUSHES FOR OILY PAINT 1 Piece(s) 3 Day(s) 70 30 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1