1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Needle, Scribing Needle (2-piece Set)【2 Pieces Per Package】 (Part Number)

MARKING

Replacement Needle, Scribing Needle (2-piece Set)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 275.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Body size: 40 × 2 × 2 mm
・ Product weight: 1 g
・ Material needle tip: Carbide tip
[Applications]
・ Ideal as a replacement needle for Scriber C

 
Part Number
78650
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 275.00

MARKING 1 Pack(s)

2 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Product Type Replacement Lead Tip specifications Carbide tip Single Product/Set Classification Single Item
Mass(g) 1 Size(mm) 40×2×2 Application For marking on iron, general steel, plastic, and wood.

Please check the type/dimensions/specifications of the part 78650 in the Replacement Needle, Scribing Needle (2-piece Set) series.