1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blue Level, Digital (Part Number)

SWS LEVEL

Blue Level, Digital
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,553.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A level that can measure rise, angle, and gradient in addition to horizontality and verticality.
[Features]
· The angle and gradient can be read easily.
[Applications]
· Stands about 1 m high. Ideal for construction-related and plumbing work.
· Angle: Useful for civil engineering.
· Gradient: Ideal as a gradient guideline for road construction.

 
Part Number
76348
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,553.00

SWS LEVEL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Level Gauge Length(mm) 450 Magnet NA
Height(mm) 65 Thickness(mm) 27 Color Blue
Accuracy ±1 mm/m = within 0.0573° Sensitivity 0.35mm/m=0.0201° Digital Display Precision (Angle)(°) ±0.1 (0°, 90°) / ± 0.2 (except 0°, 90°)
Material: Main body ABS Resin / Aluminum Material: bubble tube Acrylic Resin Material: liquid Petroleum-Based Solution
Power Supply 9 V Battery 1 piece (with monitor battery) Operating Temperature(°C) 0–50 Features With auto power off function. It has LCD with backlight. Equipped with phosphorescent resin that emits blue light. It has a color alumite finish with a sense of quality.