(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Load Tape Made from Glass Fiber Width 60 mm

Load Tape Made from Glass Fiber Width 60 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,999.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
76969
76970
76971
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tolerance for length Tape length
(m)
Mass
(g)

฿ 9,999.00

SURVEYOR RODS 1 Piece(s) Quote ±3.6 mm at 3 m 3 234

฿ 9,999.00

SURVEYOR RODS 1 Piece(s) Quote ±5.2 mm at 5 m 5 352

฿ 9,999.00

SURVEYOR RODS 1 Piece(s) Quote ±9.2 mm at 10 m 10 643

Basic Specifications

  • Product Type
    Rod
  • Thickness(mm)
    0.7
  • Application
    For documentary photography on site.
  • Material
    Tape: glass fiber; folded metal piece at end: iron

Product Description

Uses scale numbering which can be seen clearly when photographed. Uses color that is unlikely to come off. Tape made from glass fiber with little stretch.

Part Number
76969
76970
76971
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tolerance for length Tape length
(m)
Mass
(g)

฿ 9,999.00

SURVEYOR RODS 1 Piece(s) Quote ±3.6 mm at 3 m 3 234

฿ 9,999.00

SURVEYOR RODS 1 Piece(s) Quote ±5.2 mm at 5 m 5 352

฿ 9,999.00

SURVEYOR RODS 1 Piece(s) Quote ±9.2 mm at 10 m 10 643

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1